Right Angle Center Drive Gearmotors | Browning
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
  2. Regal Rexnord Family of Brands
  3. Browning™
  4. Right Angle Center Drive Gearmotors
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
Right Angle Center Drive Gearmotors

Edit


Browning® worm center drive gearmotors have proven in over 45 years of service to meet or exceed the demanding requirements for reliability on mechanized irrigation systems worldwide.


Innovations, like our 304-stainless steel motor frame, vacuum impregnated CORROGARD® insulation system and revised Klixon protector location inside the motor conduit box, allows Regal Rexnord® to maintain a leadership position among the competition worldwide.


Each gearmotor is factory filled with a high-temperature 8EP lubricant to allow quick installation and start-up in your application. Models are stocked in both 1 and 1.5 horsepower versions using only IE3 Premium Efficiency rated motor designs.


Many popular ratios are covered, and each is designed to deliver superior starting and breakdown torque in 60 Hz 460V and 50 Hz 380V regions of the world. These gearmotors have sufficient torque output and same mounting dimensions to replace even helical center drives.

Stock Model 60 Hertz @ 460V 50 Hertz @ 380V
HP RPM HP RPM
7843PE 1 30 .83 25
A856PE 1 37 .83 31
F463PE 1 37 .83 38
A799PE 1.5 56 1.25 47
E612PE 1.5 84 1.25 70

DIMENSIONS: All dimensions are in inches and for estimating purposes


browning



Brand

Browning Logo