Century PRO-E Series Motors | Efficient HVAC Solutions
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
  2. Regal Rexnord Family of Brands
  3. Century®
  4. Century® Products
  5. HVACR Motors
  6. Pro-E Series® Motors
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
Pro-E Series® Motors

Edit

Explore
    • Century® Home
    • About Century
    • Century Products
    • Tools & Resources
    • Literature
    • Request a Quote
    • Training
    • Blog
  • Distributor Locator
  • Sales Representative Locations
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

EconoMaster Motor
Pro E Series

Related Documents
  • Pro-E Series® Replacement Motors Brochure

Introducing the Pro-E Series® line of permanent split capacitor (PSC) motors. Pro-E Series motors are replacement motors with combined features and ratings that help you do more with less. These 48-frame motors are designed for indoor blower and outdoor condenser fan 70°C high-temp motor applications and have rugged ball bearings for extended life.


Features

Pro-E Series Indoor Blower Motors

  • 40°C ambient rating
  • Class B insulation
  • Open air over
  • Electrically reversible

Pro-E Series Condenser Fan Motors

  • Dual rated motor for both 60°C and 70°C applications
  • Class F insulation
  • OEM mounting holes in shell
  • Totally enclosed
  • Electrically reversible

Applications

  • Residential and light commercial A/C, heat pump and package systems
  • Residential and light commercial furnaces, air handlers and package systems

Where to Buy

Simplify Your Truck™

What if… You could replace 32 motors with 6? Simplify Your Truck™ with the universal PSC replacement motors that simplify your life! These motors can help reduce on-truck inventory while at the same time provide the ability to complete more calls on the same day without driving to retrieve a part.

Furnace Air Handlers

4 Pro-E Series motors replace 16 PSC indoor blower motors (EM3463, EM3464, EM3466, EM3467).

Pro Series 48 Frame 1075 RPM
Heat Pump Units

2 Pro-E Series motors replace 16 PSC outdoor condenser fan motors (EM3458F, EM3459F).

Pro Series 48 Frame 208 to 203

Benefits of the Simplify Your Truck Motor Ratings

  • Designed to meet NEMA® torque standards
  • Fewer motors to stock
  • Saves time and money
  • New colorful carton labels to quickly identify PSC condenser fan motors and PSC indoor blower motors
Pro-E Series Cartons

Built to be Your Truck Stock Motor

  • Simplifies Truck Stock – with just 6 Century Pro-E Series PSC motors you could replace up to 32 commonly rated PSC HVAC motors
  • Simplifies Installation – wiring diagrams on the wiring harness, simple reversing plug and versatile mounting configurations including belly band, extended thru-bolts and OEM compatible shell holes
  • Simplifies Your Schedule – with the right motor for the job on the truck, you can complete the job faster without driving to get a part, and you can complete after hours calls

 

What is the value of having the part you need on the truck?

  • Reduce unnecessary trips to the distributor and long drive times to get a replacement
  • Eliminate temporary motor substitutions
  • Get the job done the same day with the right part
  • Reduce truck stocking costs
  • Get more jobs done in the same day

Pro-E Series Condenser Fan Motors

60/70°C Hi Temp HeatMaster® Condenser Fan Motors - Single Speed
48 Frame, Class F insulation, 36" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor
(MFD) 370V
Shaft Body Length
EM3403F 1/6 825 208-230

1.0-1.1

5 1/2 X 6 4.19
EM3404F 1/4 825 208-230

1.3-1.4

5 1/2 X 6 4.19
EM3405F 1/3 825 208-230

1.6-1.8

7.5 1/2 X 6 5.19
EM3727F 1/6 1075 208-230

1.0-1.1

5 1/2 X 6 3.93
EM3728F 1/4 1075 208-230

1.8-2.0

5 1/2 X 6 4.19
EM3729F 1/3 1075 208-230

2.2-2.5

7.5 1/2 X 6 4.69
EM3730F 1/2 1075 208-230

3.0-3.5

10 1/2 X 6 5.19
EM3731F 3/4 1075 208-230

4.6-5.3

10 1/2 X 6 5.43
EM3736F 1/4 1075 460

1.0

7.5 1/2 X 6 4.69
EM3737F 1/3 1075 460

1.3

7.5 1/2 X 6 5.19
EM3738F 1/2 1075 460

1.5

10 1/2 X 6 5.69
EM3739F 3/4 1075 460

2.8

15 1/2 X 6 5.69
EM3746F  1/2 825 208-230

2.2-2.5

10 1/2 X 6 5.69

60/70°C Hi Temp MasterFit® Condenser Fan Motors - Multi-Horsepower - Two Speed
48 Frame, Class F insulation, 60 HZ, 36" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor
(MFD) 370V
Shaft Body Length
EM3465F 1/3-1/5 1075 208-230 2.6, 1.6 7.5 or 5 1/2 x 6 4.93
EM3468F 1/2-1/4 1075 208-230 3.6, 1.7 12.5 or 10 1/2 x 6 5.19
EM3469F 1/3-1/5 825 208-230 1.9, 1.2 10 or 7.5 1/2 x 6 5.19

60/70°C Hi Temp 4-in-1® Condenser Fan Motors - Simple, Two Wire Connection - Multi-Horsepower - Single Speed
48 Frame, Class F insulation, 48" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor
(MFD) 370V
Shaft Body Length
EM3209F 1/3-1/8 825 460 1.0 7.5 1/2 x 6 5.24
EM3458F 1/3-1/6 1075 208-230 1.8-2.0 7.5 1/2 X 6.7 4.19
EM3459F 1/3-1/8 825 208-230 1.8-2.0 7.5 1/2 X 6.7 4.94

Pro-E Series Indoor Blower Motors

40°C Furnace Blower Motors - Three Speed
48 Frame, Class B insulation, 26" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor
(MFD) 370V
Shaft Body Length
EM3583 1/4 1075 115 4.2-2.4-2.0 5 1/2 X 4 3.99
EM3584 1/4 1075 208-230 1.9-1.1-0.9 5 1/2 X 4 3.99
EM3585 1/3 1075 115 5.5-3.0-2.0 7.5 1/2 X 4 4.49
EM3586 1/3 1075 208-230 2.5-1.6-1.2 5 1/2 X 4 4.49
EM3587 1/2 1075 115 7.5-4.5-3.0 10 1/2 X 4 4.49
EM3588 1/2 1075 208-230 3.4-2.3-1.6 10 1/2 X 4 4.99
EM3589 3/4 1075 115 10.2-6.0-4.5 15 1/2 X 4 5.49
EM3590 3/4 1075 208-230 5.1-4.2-3.1 10 1/2 X 4 5.48

40°C MasterFit Furnace Blower Motors - Multi-Horsepower - Four Speed
48 Frame, Class B insulation, 38" Lead length, Ball bearing

Stock Number HP RPM Volts Amps Capacitor
(MFD) 370V
Shaft Body Length
EM3463 1/2-1/6 1075 115 7.0 10, 7.5, 5 1/2 X 4.5 4.93
EM3464 1/2-1/6 1075 208-230 3.9 10, 7.5, 5 1/2 X 4.5 4.99
EM3466 3/4-1/5 1075 115 9.1 10, 7.5, 5 1/2 X 4.5 4.93
EM3467 3/4-1/5 1075 208-230 3.9 10, 7.5, 5 1/2 X 4.5 4.93