Century Connect™ Technology | Regal Rexnord™
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
  2. Regal Rexnord Family of Brands
  3. Century®
  4. Century® Products
  5. Pool and Spa Motors
  6. VGreen Evo® Variable Speed Motor
  7. Century Connect™
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
Century Connect™

Edit

Explore
    • Century® Home
    • About Century
    • Century Products
    • Tools & Resources
    • Literature
    • Request a Quote
    • Training
    • Blog
  • Distributor Locator
  • Sales Representative Locations
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.



Century Connect™ technology bridges the gap between pump replacement motors and pool automation systems, giving users a simple, and versatile, motor solution.

Century Connect™ technology is functionality integrated in the VGreen Evo® motor which allows for universal communication with any compatible automation system. The simple plug and play design reduces the need for multiple points of control across various types of pool equipment.


PUMP MANUFACTURER PUMP MODELS FULL RATE UP RATE TOTAL HORSEPOWER (THP) VGREEN EVO® MOTOR MODEL REPLACEMENT COMPATIBLE AUTOMATION SYSTEM
Pentair®*/
StaRite®*
WhisperFlo®*
SuperFlo®* Challenger*
Dura-GIasTM*
Max-E-GlasTM*
Max-E-Pro®*
SuperMax®*
DuraGlass II*
Max-E-Glass II*
0.50 0.75 0.95 EVQ130 EasyTouch®*
Intellitouch®*
Intelliconnect*
0.75 1.00 1.25 EVQ130
1.00 1.50 1.65 EVQ165
1.50 2.00 2.20 EVQ225
2.00 2.50 2.50 EVQ225**
Hayward®* C-Face (Round Flange)
Super Pump®*
Super IITM*
MaxFloTM*
0.50 0.75 0.80 EVC130 OmniLogic®*
ProLogic®*
OmniPL™*
EcoStar®*◆
0.75 1.00 1.10 EVC130
1.00 1.50 1.50 EVC165
1.50 2.00 2.25 EVC225
2.00 2.50 2.75 EVC225**
Square Flange
MaxFlo IITM*
MaxFlo XLTM*
TristarTM*
0.50 0.75 0.80 EVQ130
0.75 1.00 1.10 EVQ130
1.00 1.50 1.50 EVQ165
1.50 2.00 2.25 EVQ225
2.00 2.50 2.75 EVQ225**
Jandy®*/
Fluidra®*
FloPro™*
PlusHP*
StealthTM*
0.50 0.75 0.95 EVQ130 iQPump* 1.0
Aqualink* TCX
iAqualink* 3.1
Aqualink* RS
JEP-R*◆
0.75 1.00 1.25 EVQ130
1.00 1.50 1.65 EVQ165
1.50 2.00 2.20 EVQ225
2.00 2.50 2.50 EVQ225**

** VGreen Evo motor will derate at full speed setting
◆ Denotes that the system connection capabilities are limited to the pump user interface only.




Ready Set Flow Century Connect image
Century Connect Technology




*The following trademarks or trade names are believed to be the trademarks or trade names of their indicated owners and are not controlled by Regal Rexnord Corporation: Hayward, SuperPump, MaxFlo, OmniLogic, ProLogic, OmniPL and EcoStar – Hayward Industries, Inc.; Jandy, Fluidra, FloPro, PlusHP, iQPump, Aqualink, iAqualink and JEP-R –  FLUIDRA, S.A.; Pentair, StaRite, WhisperFlo, Max-E-Pro, SuperFlo, SuperMax EasyTouch, Intellitiouch and Intelliconnect – Pentair, Inc