Falk BK & BF Series | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. Falk
  4. Falk BK & BF Series Gear Drives with TA Bushing System
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
Falk BK & BF Series Gear Drives with TA Bushing System

Edit

Product render is not representative of actual product color.

The Smarter, Stronger Shaft Mounting Solution

Falk BK & BF Series Gear Drives with Torque-Assist (TA) Bushing System deliver rugged reliability, fast installation, and guaranteed removal—engineered for demanding grain and bulk material handling environments.

Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Product Highlights


Fast Support

Fast, Straightforward Assembly

Install in less than half the time of competing brands— cutting labor and downtime.

Gauranteed Removal

Guaranteed Removal

Easy disassembly even after extended service in harsh conditions.

Full Torque

Full Torque Rated

Secure grip exceeds gearbox torque rating—no derating or oversizing required.

Flexible Design

Flexible Bore Sizing

Accommodates diverse shaft configurations for maximum versatility.

Wider Shaft Icon

Wider Shaft Tolerance

Handles diameter variations up to 0.007” (h10 tolerance)— ideal for real-world challenges.

Torque Arm

Torque Arm Ready

Integrates seamlessly with a stronger, more compact torque arm design.

3 Year Warranty Falk

3-Year Falk Heavy Duty Warranty

Peace of mind backed by proven durability and trusted performance.

See It In Action

Watch how Falk’s TA Bushing System simplifies installation and boosts uptime.

Why Choose Falk ™ BK & BF Gear Drives with TA Bushing System?

Our TA bushing system delivers a torque-rated, field-proven alternative to other shaft mounting systems. It’s engineered for real-world conditions—where uptime, torque reliability, and ease of service matter most.

FalkTM BK & BF Series Gear Drive with TA Bushing
Competitor A Competitor B
Exceeds Gearbox Torque Rating
Fastest Time to Install
   
Guaranteed Removal
   
Maximum Output Shaft Bore Flexibility
 
Shaft Tolerance Flexibility
 
Rugged Design for Harsh Environments
 
Longest Standard Warranty
   
Reliability Package Add-On
   

Enhance Gear Drive Performance With Recommended Reliability Package

Designed to maximize uptime and protect your investment, the Falk Reliability Package includes:
  • Oil Sight Glass – Monitor oil levels while running to prevent overheating and wear
  • Desiccant Breather – Absorbs moisture to guard against contamination
  • Hydraulic Quick Connect Ports – Simplify maintenance and fluid checks
  • Oil Sample Port – Enables easy, proactive oil analysis for preventive maintenance.

Boost reliability, reduce downtime, and extend equipment life with this smart upgrade.


Falk BK 80 Front Perspective Gear Drive

Built On Proven Expertise

The Falk BK and BF with TA Bushing System, powered by Bauer™ Gear Motor, combines the trusted design heritage of two powerhouse brands within the Regal Rexnord family. Falk is respected for rugged performance in demanding applications, while Bauer Gear Motor is globally recognized for precision gearmotors engineered for high-performance versatility. Backed by Falk’s legacy and Bauer’s global reputation, the BK & BF Series with TA Bushing System is the smart choice for operations that demand more from their equipment.

Our TA Bushing System delivers a torque-rated, field-proven alternative to other shaft mounting systems— engineered for real-world conditions where uptime, torque reliability, and ease of service matter most.

Ready to Upgrade Your Shaft Mounting Solution?

Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.