Fast Installation
Innovative TA Bushing reduces installation time, maximizing uptime and efficiency.
Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.
Innovative TA Bushing reduces installation time, maximizing uptime and efficiency.
Eliminate the risk of costly downtime—no fretting, no shaft cutting, no surprises.
Heavy-duty housing with helical gearing engineered to handle the most rugged environments.
Heavy-duty, grease-purged seals handle high temperatures and prevent leakage.
Peace of mind backed by proven durability and trusted performance.
Simplify installation and minimize downtime with factory-integrated drive assemblies.
Available in 11 sizes ready to ship from stock to minimize downtime.
|
Falk Quadrive
|
Competitor A | Competitor B | |
|---|---|---|---|
|
Housing Material
|
Ductile iron housing | Gray iron housing | Cast iron housing |
|
Installation Efficiency
|
Single inboard thread bushing | Dual bolted bushing system | Add-on extended bushing kit available |
|
TA Bushing System
|
TA Tapered Bushing Self-Locking, 1 Bushing | Non-Locking, 2 Bushing, 3 Cap Screws | Non-Locking, 2 Bushing, 3 Cap Screws |
|
Seals
|
Double grease seals on both the input and the output, purgeable on input | Single lip seal on the input and double lip seal on the output | Harsh duty cartridge oil seals |
|
Removal Guarantee
|
100% guarantee tapered bushing removal | Not guaranteed | Not guaranteed |
|
Warranty
|
3-Year Heavy Duty | 2-Years Standard | 3-Years Standard |