3-3 PSC Motors & Blowers
3.3" PSC motors are a type of fractional horsepower, small, single phase induction motors that power fans and blowers. These motors are designed for direct-drive air moving applications in HVAC systems and mechanical applications including pumps.
Benefits:
- Low Cost
- High Reliability
- Drop-in replacements for existing Shaded Pole motors
- Wide range of application compatibility
Features:
- UL/CSA recognized
- Robust Construction
- Numerous Mounting Configurations
- 120-460VAC models
- Up to 4 speeds
- Thermal protected
- Class B & H Insulation
- Sleeve and ball bearing
- Metal or Plastic Blower Housing
Specifications:
- HP: 1/75 to 1/3
- Speed: 1000 - 3500 RPM
- Airflow: 15 - 1200 CFM
- Volts: 120 to 460VAC
- Duty: Intermittent or Continuous
- Service Factor (SF): 1.0
- Torque: 2.0 to 120 oz-in
- Hz: 50 or 60
- Phase: Single
- Enclosure Type: Vented, Totally Enclosed, Totally Enclosed Air Over
- Rotation: CW/CCW
- Number of Speeds: up to 4
- Maximum Ambient Temperature: 60°C

