Gas Pre-Mix Blowers | FASCO | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. FASCO®
  4. OEM Products
  5. Gas Pre-mix Blowers
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
Explore
    • FASCO®
    • About
    • Aftermarket Products
    • OEM Products
    • Contact
    • Literature
    • Tools and Resources
    • Motor Mastery University Training
  • Where to buy
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Gas Pre-mix Blowers

Edit

FASCO’s line of gas pre-mix combustion blowers brings forward-thinking technology to a marketplace continually demanding increasing efficiency and air delivery control. FASCO’s air moving products are powered by axial flux ECM technology. Combined with state-of-the-art electronics, FASCO gives OEMs a significant competitive advantage. Consumers see improved air performance and reduced energy consumption. As a result, our gas pre-mix combustion blowers are powering countless commercial and industrial heating applications around the world.


GPM 12

Targeted Applications

  • Boilers, Water Heaters
  • Paint Ovens
  • Driers
  • Humidifiers
  • Hydrogen Fuel Cells
  • Coffee Roasters
  • Gas Heating Appliances (typically high efficiency commercial boiler applications with suggested burn rate ranging from 400K – 13.6 million Btu/Hr (120kW to 4MW))

Features

  • High-efficiency axial flux motor design
  • 100% calibrated and tested at factory
  • Sealed, cast aluminum blower housing
  • Inlet air bolt pattern option for Honeywell, Dungs or Polidoro gas equipment
  • Non-sparking aluminum impeller
  • Sealed ball bearings
  • Patented bearing arc prevention
  • Blak Box® diagnostics on-board
  • Patented high efficiency motor and electronics package
  • Real time monitoring of blower parameters via MODBUS adapter

Specifications

  • Max ambient 65° C
  • Models available in 120V, 208-240V and 380-480V
  • cRUus recognized, electronically protected
  • ErP 2015 and RoHS compliant
  • Variable speed for high modulation ratios
    • PWM command: 6-43 VDC, 100-6000Hz
    • 0-10V analog
    • Serial communication possible
  • Hall output: 3 pulses/rev, programmable 2-36 pulses optional

Benefits

  • Improved cooling using patented electronics cooling design
  • Reduced motor length and weight reduction versus the competition
  • Replaceable, water resistant electronics
  • Custom programmable for each application