Arktic® 142 Motors
Arktic® 142 motors are primarily used in the evaporators of commercial refrigeration walk-in coolers and freezers as well as outdoor condensers, but can be used in many applications demanding high efficiency and dependability with output ratings between 1/5 - 1/3 HP including parallel rack fan motors.
Features & Benefits
- Pre-programmed
- NEMA®* 48-frame
- Ball Bearing with low temperature grease
- Efficiency: ~77% peak
- 50/60HZ
Applications
Arktic 142 motors are used in the following types of applications:
- Commercial refrigeration walk-in coolers, freezers, and evaporator fan applications
- Applications demanding high efficiency and dependability with output ratings between 1/5 - 1/3 HP
* The following is believed to be the trademark and/or trade name of their respective owner and are not owned or controlled by Regal Rexnord Corporation. NEMA: National Electrical Manufactures Association ** Item to be discontinued when stock is depleted.