Evergreen OM Motors | Genteq | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. Aftermarket Products
  5. Evergreen® ECM Motors and Control Modules
  6. Evergreen® OM Motors
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
Evergreen® OM Motors

Edit


Explore
    • Genteq® Home
    • Aftermarket Products
    • OEM Products
    • About
    • Associations
    • Literature
    • Evergreen Motor Technical Support
    • Tools and Resources
    • Genteq Technical Information
    • Motor Mastery University Training
    • Contact
  • Distributor Locator
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Evergreen OM Motor

REPLACE PSC OUTDOOR CONDENSER FAN MOTORS: 1 Evergreen® OM motor replaces millions of permanent split capacitor (PSC) motors in outdoor fan applications in air conditioning (A/C) and heat pump HVAC systems. Learn more about how to reduce your inventory and increase first call completions.

The NEW Genteq Evergreen OM motor model #6303S is built with a shorter design and simplified wiring harness so that it can be installed and connected just like a PSC motor. This motor is also capable of replacing 230 VAC, 48-frame, shaft down PSC motors rated 1/3 - 1/12 HP, CW/CCW rotation, 825/1075 RPM.

Evergreen OM Infographic

Product Resources

Evergreen OM Literature

The Evergreen OM literature page contains more detailed information including brochures, guides, and product instructions.




Product Training

Submit a request for in-person or online motor training. Someone from our team will reach out with resources or in-person training sessions available near you.


Fan and Blower Motors

Browse our catalog of HVAC fan and blower motors.








Features

  • One motor covers many applications
  • 1/3 - 1/12 HP
  • NEMA® 48-frame
  • CCW and CW rotation
  • 825 / 1075 RPM
  • UL® recognized component
  • 60° ambient rating

Applications

The Evergreen OM motor is designed for use in the following types of HVAC systems:

  • Permanent split capacitor (PSC) outdoor condenser fan motor replacement
  • Direct-drive fan propellers (axial fan blades)
  • Air conditioning (A/C) or heat pump systems (including split or package systems)

Benefits

  • Two year warranty from date of installation*
  • Reduce truck stock and get the job done
  • Complete calls same day including after hours calls
  • Installs and connects just like a PSC motor
  • Quiet start and operation

The Evergreen OM motor is also available with remote mount control – model #6303R:

  • All angle mount
  • Lower profile
  • Remote mount control
  • OEM mounting holes on side of motor shell and end shield
Evergreen EM Replacements

Specifications

EVERGREEN® OM MOTORS

STOCK HP VOLTS FLA RPM SPEEDS SHAFT DIM A DIM B Dim AB 
 6303S 1/3 - 1/12   208-230  2.8  825/1075  2  .5" x 6.5" (6" SF)  10.98" 4.39" 
 6303R  1/3 - 1/10  208-230  3.5 850/1100 2 .5" x 5.5" (5" SF) 9.79"  4.23"^ 

^ This dimension represents the motor length from end shield to end shield excluding control.

Reliability

  • Encapsulated electronics
  • Electronic overload protection
  • 6kV surge protection

Genteq Mounting Kit

Catalog #2098A: Used in place of mounting cables of OEM outdoor fan motor applications. Kit includes mounting hardware and assembly instructions.

Dealer Toolbelt App

Download the Dealer Toolbelt app and gain access to technical literature, training videos, and ECM cross reference.

The app is available on both Apple Store® and Google Play™.

HVAC motor replacement options by type and application

APPLICATION OUTDOOR FAN MOTORS EVERGREEN® MOTOR MODEL
A/C & Heat Pump Units (Includes Package Systems) Induction Motors (Shaded Pole or PSC) built with one or two run capacitor wires. Evergreen® OM Motors
  Constant Speed ECM Motors
(Genteq® motor models 142 & 142R)
Constant Speed ECM outdoor fan motors must be replaced with an OEM part from the manufacturer of the HVAC system they were removed from.

 

The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation. UL: UL LLC; CSA: CSA Group; NEMA: National Electrical Manufactures Association;

Apple Store: Apple Inc.; Google Play: Google LLC.

 


The New Genteq® Evergreen® OM Motor Makes ECM Easier


The new Evergreen OM motor maximizes versatility and simplicity to provide a single motor with the ability to replace 24 PSC outdoor condensing fan motor ratings. Built with a reduced end shield to end shield length to fit more PSC applications, the new Evergreen OM Stock #6303S makes it easy to reduce inventory on the truck, increase first call completions and replace millions of PSC outdoor condensing fan motors.