Evergreen OM Motor Support Resources Guide
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. Evergreen® Motor Technical Support
  5. Evergreen OM Motor Support
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
Evergreen OM Motor Support

Edit
Evergreen-OM-replacement-Header

Evergreen® OM motor installation manual (models 6301, 6303 and 6303R) 
Evergreen® OM motor installation manual (model #6303S) 


Evergreen® OM Motor #6303S Installation Videos

Evergreen OM Motor #6303S Applications


Evergreen OM Motor #6303S Mechanical Installation


Evergreen OM Motor #6303S Electrical Connections & Operation


Evergreen OM Motor #6303S Complete Installation


The Evergreen OM motor is designed to replace OEM 48 Frame direct drive PSC outdoor condenser fan motors in HVAC applications.

Evergreen-OM-replacement-1



Evergreen OM Motor #6301 & 6303
* Shaft down or horizontal applications


Evergreen-OM-replacement-2



Evergreen OM Motor #6303S
* Shaft down or horizontal applications


Evergreen OM Motor Replacement Example



Evergreen OM Motor #6303R
* Remote mount control
* All angle mount


Evergreen Motor Selection Guide

If the motor you want to replace is not listed above, Click Here to open the "Evergreen Motor Selection Guide" to find the correct Evergreen product.


Evergreen Product Warranty

This warranty shall expire twenty-four (24) months from date of installation or thirty (30) months from date of manufacture, whichever occurs first.
Except as stated here, Regal Rexnord standard limited warranty applies. See Terms and Conditions of Sale.


Evergreen OM Product Information

Click Here to go to the Evergreen OM product landing page for more information.



The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation. Apple Store: Apple Inc.; Google Play: Google LLC.