DEC Fit Motors | Efficient HVAC Performance by Genteq
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. OEM Products
  5. ACCLIMATE™ Airflow Solutions
  6. ACCLIMATE™ DEC Fit®
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
ACCLIMATE™ DEC Fit®

Edit
Explore
    • Genteq® Home
    • Aftermarket Products
    • OEM Products
    • About
    • Associations
    • Literature
    • Evergreen Motor Technical Support
    • Tools and Resources
    • Genteq Technical Information
    • Motor Mastery University Training
    • Contact
  • Distributor Locator
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.


ACCLIMATE™ DEC Fit® is an airflow solution that uses an axial flux motor along with industry standard blower housing. DEC Fit® is designed for HVAC applications such as furnaces, fan coil units, air handlers and heat pumps.


Dec Fit

Features

  • Forward curved blower system with unique Axial Flux motor
  • Heavy duty welded aluminum steel is standard on blower assembly
  • ECM Toolbox based programming
  • Low profile to fit most applications
  • Unique blower system removes motor from blower inlet eliminating restriction and improving system efficiency

Specifications

  • Available with 1/3, ½ and 3/4 HP motors
  • Impeller wheel diameters ranging from 7” to 11”
  • Impeller wheel widths ranging from 4” to 11”
  • Operating Speed range: 500 - 1400 RPM
  • Voltage: 120/240/277 and 120/240 VAC single-phase input, 50/60Hz
  • Airflow range: 200 – 2600 cfm
  • UL® & cUL recognized system

Benefits

  • Improves Heat Transfer and reduces hot spots
  • Lower noise and higher efficiency compared to a traditional radial motor
  • Reduces pressure drop across HVAC appliances
  • Delivers up to $30 in annual energy savings by reducing power consumption by 16%
  • Superior sound quality compared to standard blower systems

Applications

  • Air Handlers & Furnaces
  • DOAS Units
  • Water Source Heat Pumps
  • VAV Units and Terminal Boxes
  • Single Pack Vertical Units
  • Fan Coils
  • Biomedical Vent Hoods

Design DEC Fit® for your HVAC application using Genteq® Design Toolbox software! Search by airflow, static pressure, and size to select the right blower for your application.