Dual Blower Fan Deck
Reduce your power consumption with the Dual Blower Fan Deck – the high efficiency, low noise blower solution with higher air flow capacity. Available in 6x8 and 8x8 sizes, Dual Blower Fan Deck is a complete packaged solution catering the air flow and static needs of FCU and AHU applications for the capacity range of 1Ton – 6Ton.
Features & Benefits
- Noise level reduction in comparison with traditional blower/motor systems (up to 5 dBA)
- Patented unique geometry blower which increases efficiency and reduces noise
- Reduces power consumption up to 30% as compared to standard blowers
- Very minimal vibration levels
- Easy to retrofit solution
- Complete fan deck solution and supply chain reduction to avoid handling multiple suppliers and components
- Programmed off delay which eliminates start/stop noise
- Reduces finished goods inventory, WIP, and labor expenses
- Enables to meet regulations measured on EER and SEER
- Optimized discharge flow pattern aids in reducing the full system cost
- Customized Front Panel that enables plug and play fan deck assembly
- ECM Toolbox™ based programming which reduces SKUs
Availability
In Production
Dual Blower Fan Deck PRODUCT DIMENSION
| Blower Size | Depth (D) | Length (L)* | Height (G) |
|---|---|---|---|
| 6 x 8 | 8.12" | 33.46" | 8.63" |
| 8 x 8 | 12" | 39.3" | 14" |
*Customizable based on unit size
APPLICATION CONSIDERATIONS
The proper selection and application of products and components, including the related area of product safety, is the responsibility of the customer. Operating and performance requirements and potential associated issues will vary appreciably depending upon the use and application of such products and components. The scope of the technical and application information included in this publication is necessarily limited. Unusual operating environments and conditions, lubrication requirements, loading supports, and other factors can materially affect the application and operating results of the products and components and the customer should carefully review its requirements. Any technical advice or review furnished by Regal Rexnord America, Inc. and/or its affiliates (“Regal Rexnord”) with respect to the use of products and components is given in good faith and without charge, and Regal Rexnord assumes no obligation or liability for the advice given, or results obtained, all such advice and review being given and accepted at customer’s risk.
For a copy of our Standard Terms and Conditions of Sale, please visit https://www.regalrexnord.com/Terms-and-Conditions-of-Sale. These terms and conditions of sale, disclaimers and limitations of liability apply to any person who may buy, acquire or use a Regal Rexnord product referred to herein, including any person who buys from a licensed distributor of these branded products.
Regal Rexnord, Genteq and PurGreen are trademarks of Regal Rexnord Corporation or one of its affiliated companies. ©2021 Regal Rexnord Corporation, All Rights Reserved. MCSSP21002E • Form# G0113E