Endura Pro II HVAC Motor | Genteq OEM Products
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. OEM Products
  5. Endura Pro II
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
Endura Pro II

Edit


Explore
    • Genteq® Home
    • Aftermarket Products
    • OEM Products
    • About
    • Associations
    • Literature
    • Evergreen Motor Technical Support
    • Tools and Resources
    • Genteq Technical Information
    • Motor Mastery University Training
    • Contact
  • Distributor Locator
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Blends the optimized feature set of the Endura Pro II with the system-level complexity reduction of a 460V motor for constant torque applications



Features

  • Brushless DC motor
  • Designed for direct-drive blower
  • Up to five selectable constant torque settings controlled by 24V AC inputs
  • Same Connector Block as an Endura Pro
  • Moisture-resistant electronic encapsulation for superior durability in elevated humidity conditions
  • Conducted EMI meets FCC Class A limits
  • New Energy-Riter™ and Energy-Programmer™ programming software
  • Employs the latest Regal Rexnord™ Genteq® sinusoidal drive and spoked rotor technology for quiet, efficient, and precise operation
  • Revised die-cast control enclosure for increased flexibility
  • UL and cUL Recognized Component certification
EnsiteAir-Motor
Ensite Air

Specifications

  • 48-Frame ECM
  • 1/2, 3/4, 1.0 HP
  • 600-1100 rpm
  • 460V
  • 1 Phases
  • Constant Torque
  • (5) 24VAC Inputs, PWM
  • Up to 80% Efficiency
  • 6kV Surge Protection
  • Potting Encapsulant and Selective Conformal Coating
  • 1/4" Quick Connect Terminal Block
  • Open Air-Over Enclosure
  • Indoor Intended Location
  • Latest Blakbox® Diagnostic Tool

Key Applications

High voltage, Single Phase Light Commercial HVAC Units, including:

  • Package Water Source Heat Pumps
  • Wall-Mount Package Units
  • Unit Ventilators
  • Condensers

 

End Market

  • Commercial Buildings
  • Schools
  • Hospitality
  • Multi-family and more