Ensite® Air Motor
The Ensite® Air motor is a constant torque 48-frame ECM upgrade to PSC designs and a direct drop-in replacement for the Endura® Pro or X13® motors. Featuring enhanced durability and Genteq’s Blak Box® diagnostics, the first of its kind in a constant torque ECM, it now serves as the standard motor for all former Endura Pro motor applications.
Key Applications
Designed for 5T and smaller residential and commercial systems requiring a direct-drive blower, such as:
- Residential air handlers
- Residential & commercial package units
- Unit ventilators
- Dehumidification
- Exhaust fans
- Replacement and retrofit for:
- Endura® Pro & X13 motors
Specifications
- NEMA 48 frame
- 115V, 208-230V, or 277VAC single phase input
- 50/60 Hz
- 1/3, 1/2, 3/4, & 1 HP
- 600-1200rpm (Operating);600-1800rpm (High speed option)
- UL/cUL recognized component
- RoHS compliant
- A2L certified
Features
- Flexible Control Options: Up to five constant torque settings controlled by 24VAC inputs, with options available for nine torque settings or PWM input
- High-Efficiency Design: Operates at up to 80% efficiency; optional design available up to 85%
- Durable Construction: Moisture-resistant encapsulation for high humidity environments
- Built for Easy Retrofit: Drop-in replacement for Endura Pro and X13 motor
- Smart Diagnostics & Programming: Blak Box diagnostics fault reporting, Energy-Riter™ & Energy-Programmer™ software with NFC technology and wireless setup
- Advanced Control Features: Programmed off-delay and seamless import of Endura Pro programs into Energy-Riter
Benefits
- Improved System Performance: Constant torque reduces static pressure limitations vs. PSC motors
- Energy Savings: Up to 33% more efficient than PSC in constant fan mode
- Simplified Installation: Compatible hardware and software reduced setup time
- Reliable in Tough Conditions: Built to perform in elevated humidity environments
- A2L Certified: Ideal for systems targeting 14 & 15 SEER compliance