Genteq EON K HVAC Motors | Genteq OEM Products
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. OEM Products
  5. EON K
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
EON K

Edit


Explore
    • Genteq® Home
    • Aftermarket Products
    • OEM Products
    • About
    • Associations
    • Literature
    • Evergreen Motor Technical Support
    • Tools and Resources
    • Genteq Technical Information
    • Motor Mastery University Training
    • Contact
  • Distributor Locator
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Efficient and Versatile: Adapted for Outdoor Environments



It’s the EON® motor you have grown to rely on – evolved. Introducing the EON K motor. This workhorse achieves high efficiency and allows configuration for either set speed or fully variable speed. The EON K motor is specifically engineered with enhanced potting measures to improve its robustness against moisture, heat, and other challenges encountered in outdoor environments.

The EON K motor adapts effortlessly to your application’s needs. These motors reduce the necessary on-hand SKU’s through the wide range of core capabilities. In addition, the motor boasts an impressive consistent energy efficiency rating of up to 82%. They are designed to reduce wasted energy and lower operating costs.

EON-K-motor


Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Product Applications

The EON K motor builds on the strong reputation EON motors have with HVAC manufacturers to deliver a fully-capable, moisture-resistant motor perfect for a wide range of outdoor air moving and ventilation systems.

Outdoor Condenser Units

Outdoor Condenser Units

Providing highly energy-efficient power to HVAC units while enabling manufacturers to adapt the motor to their specific needs. The EON K’s outdoor usage enhances the already wide range of core capabilities.

Heat Pump Systems

Heat Pump Systems

When individual climate control is essential, look no further than the EON K to provide power. Compact and efficient, this motor provides the right amount of airflow for the system.

HVAC Packaged Units

HVAC Packaged Units

Unlock peak energy-efficient cooling and heating performance with the EON K motor. Crafted to empower manufacturers by streamlining on-hand SKU management and expanding application possibilities.

Product Specifications

  • 1/2, 1/3, 1/5HP
  • 300-1200 RPM
  • 208-240Vac
  • 5.2 Max Amps

Product Features

  • CONAP potting improves resilience towards outdoor environments
  • Single In-line Package (SIP) IPM power module packs the most power potential in a space-saving design
  • 12/10 Spoked rotor electromagnetic design for improved efficiency
  • 6kV transient protection improves motor reliability and prolongs lifespan
  • Blak Box® motor diagnostics built-in for simplified motor maintenance and improved efficiency