EON K 460V
Adapts Effortlessly to Your Outdoor Application’s Needs
The EON® K 460V is an efficient outdoor motor designed to empower OEMs with intelligent, streamlined technology. The motor’s versatility stems from its expanded range of core capabilities. Unlike traditional setups that require a step-down transformer, the EON K 460V motor seamlessly integrates with standard voltage ECMs, leading to enhanced efficiency without the hassle.
The motor’s updated design comes complete with improved ingress protection, ensuring durability even in challenging outdoor environments. Rain or shine, the EON K 460V delivers consistent performance. In addition, the motor boasts an impressive 83% consistent efficiency rating. This, along with its enhanced potting measures, makes it a reliable and efficient motor choice for constant speed 460V applications.
Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.
Product Applications
The EON K 460V motor is a reliable, efficient, and versatile choice for direct-drive fan applications in outdoor systems.

Light Commercial HVAC
High voltage light commercial HVAC units require durable motors that align with their specifications. The variable speed EON K 460V motor conforms to a wide range of applications, making it the perfect fit.

Condensers and Evaporators
Condensers and evaporators require precise airflow control to maintain unit efficiency. The smart control on-board the EON K 460V means this motor can deliver optimal efficiency for these systems.

Rooftop Package Units
The EON K 460V is designed to support fan applications in systems such as rooftop package units up to 5 tons. This efficient motor maintains the constant torque needed for optimal operation.
Product Specifications
- 460V
- Outdoor ECM, 1/3 – 1HP
- Discrete speeds, PWM, 0-10VDC, Serial
- Constant speed operation
Product Features
- Seamless variable speed operation 200 to 1200 rpm ensures optimal efficiency throughout the entire output range
- Input options include:
- PWM control
- 0 – 10DVC input
- 5 Discrete speeds with 24VAC signal
- DSI
- 6kV transient protection improves motor reliability and prolongs lifespan
- Latest Energy Riter™ based programming software for optimal operation
- Blak Box® motor diagnostics built-in for simplified motor maintenance and improved efficiency
