EON PACE
The Genteq® EON PACE™ Electronically Commutated Motor (ECM) is the commercial HVAC industry’s first 460V motor capable of being programmed for constant airflow.
Suitable for indoor use, EON PACE ECM provides optimal performance, enhanced versatility, and reduced application complexity. EON PACE ECM performs in a number of 460V-rated commercial applications, including:
- Light commercial water source heat pumps
- Packaged vertical units
- Through-wall units
- Unit ventilators
- Centralized blowers
- Variable air volume boxes
EON PACE ECM is ideal for use in locations like:
- Multi-family dwellings
- Schools
- Retail
- Restaurants
- Commercial buildings
- Indoor agricultural facilities
- Data centers
EON PACE ECM Provides Constant Airflow in a Versatile Package
Because the EON PACE is a 460v-rated ECM, users can avoid using a step-down transformer with a standard ECM for 460V-rated variable speed, constant airflow applications. Eliminating the transformer reduces the unit weight, cost, and wiring complexity. Additionally, the EON PACE ECM has a form factor similar to Regal Rexnord’s lower-voltage ECM motors, allowing for the use of standard mounting methods.
EON PACE ECM Specifications
- 48 - Frame ECM
- 1/3, 1/2, 3/4, 1.0 HP
- 300 - 1400 rpm
- 460V
- 1 Phase
- Constant Torque, Constant Airflow
- Up to nine (9) VAC Inputs, PWM, 0-10VDC
- Up to 82% Efficiency
- 6kV Surge Protection
- Potting Encapsulant and Selective Conformal Coating
- 1/4" Quick Connect Terminal Block
- Open Air-Over Enclosure
- Indoor Intended Location
- Latest Blackbox® Diagnostic Tool, Programmable On/Off Delay,
Adjustable Slew Rates, RPM Output
EON PACE ECM Features and Benefits
- Programmable On-/Off-Delays
- Adjustable slew rates for each torque/ airflow setting
- RPM pulse train output
- Fully variable operation with PWM and 0-10VDC
- Moisture-resistant electronic encapsulation for superior durability in elevated humidity conditions
- Conducted EMI meets FCC Class A limits
- New Energy-Riter™ and Energy-Programmer™ programming software
- Employs the latest Regal Rexnord™ Genteq® sinusoidal drive and spoked rotor technology for quiet, efficiency, and precise operation
- UL and cUL Recognized Component certification
- Eliminates the need for a step down transformer (leads to reduced weight and wiring complexity)
- Can serve as a drop-in replacement for lower voltage ECM offerings
- Compatible with standard mounting methods
- Suitable for indoor use
See How EON PACE ECM’s Flexibility Can Benefit Your Commercial HVAC Application
Genteq EON PACE ECM is a versatile motor for indoor commercial HVAC applications. Find out how the industry’s first 460V constant airflow solution can power your application today.