EON C Brushless DC Motors | Genteq OEM Products
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. OEM Products
  5. EON C
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
EON C

Edit

Explore
    • Genteq® Home
    • Aftermarket Products
    • OEM Products
    • About
    • Associations
    • Literature
    • Evergreen Motor Technical Support
    • Tools and Resources
    • Genteq Technical Information
    • Motor Mastery University Training
    • Contact
  • Distributor Locator
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

genteq-eon-c-motor
The EON® C motor is Genteq’s next-generation constant airflow solution for residential HVAC systems. Designed for systems up to 5 tons, it delivers intelligent performance, quiet operation, and energy efficiency, making it the ideal choice for OEMs and contractors seeking reliability and innovation. Backed by Genteq’s legacy of innovation and quality, the EON C motor is engineered to meet evolving energy standards and customer expectations. Its advanced design communicates with the OEM system, reduces callbacks and improves overall system performance, ensuring long-term satisfaction and optimal operation. Encapsulation for superior durability in humid environments further enhances its reliability, making it a robust choice for challenging residential applications.

Key Applications

Designed for 5T and smaller residential and commercial systems requiring a direct-drive blower, such as:

  • Residential furnace & air handlers
  • Commercial package units
  • VAV boxes
  • Unit ventilators
  • Replacement and retrofit for:
    • ECM 3.0 & 2.5 motors

Specifications

  • NEMA 48 frame
  • 120/240VAC single phase input; Tri-volt 120/240/277VAC option available
  • 50/60 Hz
  • 1/3, 1/2, 3/4, & 1 HP
  • 200-1400rpm (Operating); 200-1800rpm (High speed option)
  • UL/cUL recognized component
  • RoHS compliant
  • A2L certified

Features

  • Constant CFM, constant torque, brushless DC motor
  • Serial communication protocol (ClimateTalk® or AirKomTM), or fully variable (PWM)
  • Designed for direct-drive blower applications up to 5-tons
  • Adjustable off-delay and on-delay/wide ramping range
  • 0-10VDC input control available thru a separate adapter cable
  • A2L Certified for use in HVAC systems designed to the latest refrigerant standards

Benefits

  • Achieves constant-airflow with the built-in premium ThinkTankTM technology no manual set up required.
  • Precision control over a wide speed range delivers enhanced comfort.
  • Enhanced airflow algorithm improves precision and adaptability of constant airflow performance.
  • Available in multiple voltages and horsepower ratings to fit a wide range of OEM applications.
  • Brushless DC motor design delivers up to 80% efficiency and lower energy costs.
  • Modern Near Field Communication (NFC) technology allows for wireless programming and diagnostics.
  • Built-in fault reporting through the latest generation Blak Box® Diagnostics simplifies service and reduces downtime.
  • TECINspect® diagnostic tool compatibility enables fast, accurate diagnostics and performance checks.



The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation.
UL: UL LLC; CSA: CSA Group; NEMA: National Electrical Manufactures Association;