HILO™ MAXX Motors and Fan Packs | Genteq
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
  2. Regal Rexnord Family of Brands
  3. Genteq®
  4. OEM Products
  5. HILO™ MAXX Motors and Fan Packs
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
HILO™ MAXX Motors and Fan Packs

Edit


Explore
    • Genteq® Home
    • Aftermarket Products
    • OEM Products
    • About
    • Associations
    • Literature
    • Evergreen Motor Technical Support
    • Tools and Resources
    • Genteq Technical Information
    • Motor Mastery University Training
    • Contact
  • Distributor Locator
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

HILO MAXX Motor Logo

Genteq® HILO™ MAXX motors and fan packs deliver a solution for walk-in cooler/freezer applications in supermarkets, small format grocery stores and across general industries. The 38W-75W ECM platform is designed to address market needs for an economical, dependable, and energy-efficient commercial refrigeration air moving motor/fan pack solution. It not only enables compliance with upcoming refrigerant or energy regulations for evaporator/condenser applications but also maintains backward compatibility and presents a robust, versatile design with features that allow SKU reduction potential.

APPLICATIONS

  • Integral Condensing Units/Evaporators
  • Walk-In Coolers and Freezers/Evaporators
  • Remote Condensing Units for Refrigerated Display Cases
  • General Applications Requiring Efficiency/Versatility

BENEFITS

  • SKU Reduction Potential With Features Such As Universal Voltage and NFC Programmability
  • Backward Compatibility Features That Allow Retrofit and Fast Integration Into New and Existing Equipment
  • Compact Size
  • Improved Efficiency
  • Improved Sound Performance
  • Consistent Performance for Refrigeration Needs
  • Full Solution With Motor and Fan Pack Configurations
  • Long Term Reliability of 10 Years (90,000 Hours)
  • Safe To Apply in Flammable Refrigerant Applications
HILO MAXX MOTOR

FEATURES

  • Universal Voltage Capability: Voltage range (100-240 VAC, 50/60 Hz) simplifies installation and integration
  • Future-Proof Design: Built with an eye on future regulations and industry trends, providing a solution that remains relevant over time
  • Durability: IP66/67 water and dust ingress protection ensuring reliable performance and longevity in challenging environments
  • Efficiency: Over 70% efficient delivering substantial energy savings compared to alternatives
  • Regulatory Compliance:
    • Designed to help customers comply with DOE regulations for energy efficiency and EPA regulations for refrigerants
    • Compliant with NSF certification under the food category
  • Cost-Efficient Solution: Lower cost compared to alternatives making it an economical choice
  • Operational Temperature Range: Wide operational temperature range from -40°C to +55°C
  • Near Field Communication (NFC) Technology: Optional for Programmable Speeds and Direction of Rotation
  • Expert Support: Regal Rexnord Corporation, Inc. provides expert advice and assistance associated with product selection and application

END MARKET

  • Food and beverage retail
  • Foodservice
  • Supermarket
  • Small format stores

HILO™ MAXX MOTORS

VOLTAGE 100-240 VAC, 1 Ph, 50/60 Hz
OUTPUT 38W to 75W
SPEED 400-1800 RPM
OPERATING TEMPERATURE -40°C to +55°C
CERTIFICATION UL®*, CE, ATEX, VDE, NOM, NSF, CCC
CONSTRUCTION Ball bearing
AIRFLOW Up to 750 CFM
CONFIGURATIONS Motor only and 12" fan system
MOUNTING OPTIONS Threaded female inserts on front and rear face mount for multiple mounting configurations

* UL is a trademark or trade name of Underwriters Laboratories, Inc., and is not owned or controlled by Regal Rexnord Corporation.

 

LEARN MORE ABOUT GENTEQ HILO MAXX COMMERCIAL REFRIGERATION MOTORS AND FAN PACKS

Genteq HILO MAXX Motor and Fan Pack Data Sheet

 

PUT HILO MAXX MOTORS TO WORK FOR YOU

Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.