Spartan Aluminum Worm Gear Drives | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. Hub City® Gearing
  4. Products
  5. Spartan Aluminum Worm Gear Drives
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
Spartan Aluminum Worm Gear Drives

Edit


Spartan Aluminum Worm Gear Drives
    • Hub City® Home
    • About
    • Products
    • Custom Products
    • Literature
    • Tools & Resources
    • Contact
    • Mod Drive
  • Easy Search Catalog
  • Sales Representative Locations
  • Find A Distributor
  • Product Cross Reference
  • Select Products
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Spartan


SPARTAN™ worm speed reducers are compact, rugged and lightweight alternatives for design flexibility. Up to 2/3 lighter and 1/3 smaller than comparable cast iron units.

Basic Specification

  • Power Ratings from 1/4 to 8.2 hp.
  • Output Torque to 3,900 in-lbs.
  • Ratios from 7:1 through 4020:1.
  • Output Speeds 25 rpm to 250 rpm.

Standard Features

  • Vent free design, factory lubricated with premium synthetic PAG460 gear lubricant with an operating temperature range of -25°F to 225°F (-32°C to 104°C).
  • Precison machined single-piece aluminum alloy housing designed for light weight with high tensile strength.
  • Resinol RT (MIL-STD 276) vacuum impregnated housings and caps for protection and sealing.
  • Alloy shafting for greater strength.
  • Hardened and ground worm and alloy bronze gear for greater wear life.
  • Oversized bearings for higher shock and radial load capacity.
  • Worm-worm and Helical-worm double reduction available.

Optional Features

  • Modified Standard and Custom Designs.
  • Zinc plated steel mounting feet and torque arms.
  • Long and short output mounting flanges.
  • Unique or Harsh Environment Adaptations.

Motorized Worm Gear Drives

  • General or Definite Purpose Motors.
  • Brake or inverter duty motors, DC or washdown motors.
  • Motor/Gear Drive Package Incentives Available, consult factory.
  • See Section E for Available Motors.


View all Helical-Hypoid Reducers