LEESON Farm Duty Motors: Planting Quality and Efficiency
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
  2. Regal Rexnord Family of Brands
  3. LEESON® Motors
  4. LEESON® Farm Duty Motors: Planting Quality and Efficiency
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
LEESON® Farm Duty Motors: Planting Quality and Efficiency

Edit

A man in a checkered polo and orange hat checking an empty field

Farms don’t work unless the farm equipment does. That’s why LEESON carries a wide range of farm duty motors built to perform. Read on to find out how these farm duty motors can handle your biggest agricultural challenges.

Bucket Elevator Breakdowns Prevented

Designed to handle high-starting loads, severe-duty applications, and harsh weather conditions, these motors are the best fit for many farm and agricultural applications including grain elevators. Motors often overheat during operation, which can damage a motor’s insulation preventing top quality performance. LEESON farm duty motors include double-sealed ball bearings and shaft flingers that work to keep the motor well-ventilated and resistant to dust build up.

LEESON “Big Red” motors are industry leading, and are used in demanding farm and agriculture applications, where reliability and efficiency are required. The Big Red motors are designed and engineered to meet industry standards and effectively reduce downtime as well as increase performance levels. The manual overload protector ensures motor protection in low temperatures. Additionally, shaft flingers help to prevent motor damage, resulting in less downtime for motor repairs/replacements. They operate efficiently within all types of weather conditions (moisture-resistant), and are well-known for how dependable they are within any application.

LEESON ECO Ag® motors capitalize on efficiency and performance, specifically offering a 22 percent increase in efficiency compared to standard motors. They are built to last, to endure those demanding conditions, and also help lower utility costs due to motor lifespan and efficiency. This decreases the possibility of elevator breakdowns, as the motor itself will help to maintain high performance and keep the elevator running smoothly. ECO Ag also features a high starting torque, for improved performance allowing the motor to reach desired operating levels for any specific application type.

Agricultural Fan Failure? Not on LEESON’s Watch

LEESON Fan and Blower Ag motors provide climate-controlled airflow for raising livestock and also provide accurately controlled air for crop drying, which is essential within farm duty. They include heavy-duty insulation and protection systems that extend the lifetime of the motor, so that there is less downtime and replacement responsibility. LEESON crop dryer motors include a rodent screen, that helps to prevent animals/insects from entering and damaging the motor. Centrifugal fan motors are designed to save on energy and power consumption, which increases reliability and efficiency. Ag fan motors help to improve farming processes, as they provide easy solutions that are cost effective and beneficial in farming environments.

LEESON Agricultural motors can get the job done, reduce downtime and maintain high quality efficiency. Browse Our Catalog below to find a LEESON motor that meets and exceeds your application needs.




View All Farm and Agriculture Motors

Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.