LEESON® Speedmaster™ DC Adjustable Speed Drives - SCR | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. LEESON® Motors
  4. Products
  5. LEESON® Industrial AC/DC Controls
  6. LEESON® Speedmaster™ DC Adjustable Speed Drives - SCR
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
Explore
    • LEESON® Home
    • About LEESON®
    • LEESON® Products
    • Quick Motor Reference Guide
    • Tools & Resources
    • Technical Information
    • Literature
    • Request a Quote
    • Contact
    • Regal Rexnord Insights
  • Find a Distributor
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

LEESON® Speedmaster™ DC Adjustable Speed Drives - SCR

Edit
DC Adjustable Speed Drives

SCR – 4 Quadrant – Chassis – Regenerative Controls

Features

  • Industry standard footprint - Allows for replacing competitive drives
  • Microprocessor-based design - Allows for customer programming
  • Fully regenerative - 4-Quadrant allows for quick braking
  • Torque mode - Can be used for speed control or torque control
  • Stopping modes - Inhibit (braking) can be used for N.O. or N.C. operation
  • Can be used for frequent starting and stopping
  • Bidirectional (Wigwag) mode - Can be set so that the potentiometer determines both speed and direction

Specifications

  • AC Line Voltage: 115 / 230 VAC, ±10%, 50/60 Hz, 1Ø
  • Field Voltage with 115 VAC Line (230 VAC Line): 50/100 (100/200) VDC
  • Maximum Field Amperage: 0.74 Amps
  • Acceleration Time Range: 0.1 - 15 seconds
  • Deceleration Time Range: 0.1 - 15 seconds
  • Analog Signal Range: 0 ± 10 VDC, 4 - 20 mA
  • Input Impedance (COM to SIG1, SIG2): >100K Ω
  • Form Factor: 1.37 at base speed
  • Tachogenerator Feedback Range: 0 to 7 - 50 VDC / 1000 RPM
  • Load Regulation:
    • Armature Feedback: 1.0% of base speed or better
    • Tach Feedback: 0.1% of base speed or better
  • Speed Range
  • Armature Feedback: 50:1
  • Tach Feedback: 60:1
  • Ambient Temperature Range: 10°C - 50°

Popular Products
  • 1/50 - 1/4 HP, Chassis, 115/230V Input, 0-90/0-180V Output, Field Shunt Supply, Isolation
  • 1/50 - 1/4 HP, Chassis, 115/230V Input, 0-90/0-180V Output
  • 1/8 - 2 HP, Chassis, 115/230V Input, 0-90/0-180V Output, Field Shunt Supply, Isolation
  • 1/8 - 2 HP, Chassis, 115/230V Input, 0-90/0-180V Output
  • 1/6 HP, 115/230V, Chassis, 2 Output Amps (figure 2)
  • 1/6 HP, 115/230V, Chassis, 2 Output Amps (figure 3)
  • 1/3 - 2/3 HP, 115/230V, NEMA® 4/12 Non-Reversing, 3 Output Amps

View all DC Drives

 

Catalog Number Enclosure Maximum Current (ADC) Input Voltage (VCC) Output (VCC) HP Range Field/Shunt Supply Braking Reversing Isolation
174062.00 Chassis 1.5 115 0-90 1/50-1/8 Yes Yes Regenerative Yes Regenerative Yes
0-90 1-50-1/8
230 0-180 1/25-1/4
174064.00 Chassis 11 115 0-90 1/8-1 Yes Yes Regenerative Yes Regenerative Yes
0-90 1/8-1
230 0-180 1/4-2

Specifications

  • AC Line Voltage: 115 / 230 VAC, ±10%, 50/60 Hz, 1Ø
  • Acceleration Time Range: 0.5 - 20 seconds
  • Deceleration Time Range: 0.5 - 20 seconds
  • Analog Signal Range: 0 ± 10 VDC
  • Input Impedance (COM to SIG1): >100K Ω
  • Form Factor: 1.37 at base speed
  • Load Regulation: 1.0% of base speed or better
  • Speed Range 50:1
  • Ambient Temperature Range: 10°C - 50°C



Catalog Number Enclosure Maximum Current (ADC) Input Voltage (VCC) Output (VCC) HP Range Field/Shunt Supply Braking Reversing Isolation
174065.00 Chassis 1.5 115 0-90 1/50-1/8 Yes Yes Regenerative Yes Regenerative Yes
0-90 1-50-1/8
230 0-180 1/25-1/4
174066.00 Chassis 11 115 0-90 1/8-1 Yes Yes Regenerative Yes Regenerative Yes
0-90 1/8-1
230 0-180 1/4-2

DC Adjustable Speed Drives - SCR Controls – 15 Series

General Specifications

  • 0-90 / 0-180 volts DC
  • Adjustable min. and max. speed
  • Adjustable IR compensation
  • Fixed acceleration - 5 seconds
  • 5K ohm speed potentiometer included
  • 25:1 speed range and 1% speed regulation

 

Catalog Number Description Output Amps HP Range
 115V  230V
174696.00 NEMA® 4/12 Non-Reversing, Figure 1 3 1/3 2/3
174695.00 Chassis, Figure 2 2 1/6 1/6
174694.00 Chassis, Figure 3 2 1/6 1/6

SCR Controls – 15 Series

General Specifications

  • 0-90 / 0-180 volts DC
  • Adjustable min. and max. speed
  • Adjustable IR compensation
  • Fixed acceleration - 5 seconds
  • 5K ohm speed potentiometer included
  • 25:1 speed range and 1% speed regulation

 

Catalog Number Description Output Amps HP Range
 115V  230V
174696.00 NEMA® 4/12 Non-Reversing, Figure 1 3 1/3 2/3
174695.00 Chassis, Figure 2 2 1/6 1/6
174694.00 Chassis, Figure 3 2 1/6 1/6


Non-reversingFigure 1
ChassisFigure 2
ChassisFigure 3