LEESON® Speedmaster™ DC Adjustable Speed Drives | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. LEESON® Motors
  4. Products
  5. LEESON® Industrial AC/DC Controls
  6. LEESON® Speedmaster™ DC Adjustable Speed Drives
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
LEESON® Speedmaster™ DC Adjustable Speed Drives

Edit

Explore
    • LEESON® Home
    • About LEESON®
    • LEESON® Products
    • Quick Motor Reference Guide
    • Tools & Resources
    • Technical Information
    • Literature
    • Request a Quote
    • Contact
    • Regal Rexnord Insights
  • Find a Distributor
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

SCR Thyristor Controls



Adjustable Speed Drives


General Specifications

PWM and SCR Controls

  • General purpose for permanent magnet or shunt wound DC motors
  • NEMA® 4X and 4/12 suitable for washdown applications
  • Dual voltage capable on most designs – see HP range
  • 115 / 230-volt single-phase input voltage – DC 90 volt or 180-volt output
  • Adjustable minimum and maximum speed
  • Speed pot included on chassis controls
  • Adjustable IR compensation
  • Heat sinks required as noted
  • PWM controls provide quieter operation, lower motor temperature and greater motor overload capacity

Regenerative Controls

  • Four quadrant controls for precise motion control
  • NEMA 4X or chassis style
  • Motoring and braking torque regulation ¼ HP through 2 HP


Related Documents
  • Industrial AC/DC Controls
  • DC Technical Manuals

Popular Products
  • NEMA 1 GP, Reversing – Dynamic Braking, 1/8-1 HP 115V, 1/8-1 HP 230V
  • NEMA 1 GP, SCR Non-Reversing, 1/40-1/8 HP 115V, 1/40-1/4 HP 230V
  • NEMA 4X Washdown, Reversing – Plastic Enclosure, 1/8-1 HP 115V, 1/8-1 HP 230V
  • NEMA 4, Non-Reversing, 3 HP, 230V
  • Chassis – Speed Pot Non-Reversing, 1/8-1 HP 115V, 1/8-1 HP 230V
  • Open Chassis – Speed Pot, ¼-1 HP 115V, ½-2 HP 230V
  • Open Chassis SCR Type – Speed Pot Non-Reversing, 1/40-1/8 HP 115V, 1/40-1/4 HP 230V
  • Open Chassis PWM Type – Speed Pot Non-Reversing, 1/40-1/8 HP 115V

View all DC Drives

 



For NEMA Frame Motors & Gearmotors SCR Controls - Enclosed - Single Phase Input 50/60 Hz


NEMA 1 General Purpose
Description Catalog Number
NEMA 1 General Purpose
Non-Reversing 174307.00
Non-Reversing with dynamic braking 174308.00
Non-ReversingHeat Sink ∆ 174316.00
NEMA 4X Washdown Dust-Tight
NEMA 4X Washdown – Dust-Tight
Non-Reversing, Plastic Enclosure 174102.00
Non-Reversing, Plastic Enclosure with Signal Follower 174103.00
Reversing, Plastic Enclosure 174107.00
175720.00
NEMA 4
Non-Reversing 3HP 174709.00
 



SCR Controls – Open Chassis


175720.00
Description Catalog Number
Chassis with Speed Pot Non-Reversing 174311.00
Chassis Heat Sink 174314.00



Regenerative SCR Drives - Four Quadrant - Full Wave


175720.00
Description Catalog Number
NEMA® 4X Washdown 175720.00
Open Chassis with Speed Pot 175721.00
Non-ReversingHeat Sink ∆ 175722.00



Subfractional HP Motors & Gearmotors NEMA 1 General Purpose PWM Controls - Enclosed - Single Phase Input 50/60 Hz


NEMA 1 General Purpose
Description Catalog Number
SCR Non-Reversing M1740005.00
SCR Reversing With Dynamic Braking M1740006.00
PWM Non-Reversing M1740008.00



PWM and SCR Controls Open Chassis


NEMA 1 General Purpose
Description Catalog Number
Open Chassis SCR Type
Chassis with Speed Pot Non-Reversing M1740007.00
Open Chassis PWM Type
Chassis with Speed Pot Non-Reversing M1740009.00



Related Documents
  • Industrial AC/DC Controls
  • DC Technical Manuals

Frequently Asked Questions
  • AC Drives and Controls FAQs

Popular Products
  • NEMA 1 GP, Reversing – Dynamic Braking, 1/8-1 HP 115V, 1/8-1 HP 230V
  • NEMA 1 GP, SCR Non-Reversing, 1/40-1/8 HP 115V, 1/40-1/4 HP 230V
  • NEMA 4X Washdown, Reversing – Plastic Enclosure, 1/8-1 HP 115V, 1/8-1 HP 230V
  • NEMA 4, Non-Reversing, 3 HP, 230V
  • Chassis – Speed Pot Non-Reversing, 1/8-1 HP 115V, 1/8-1 HP 230V
  • Open Chassis – Speed Pot, ¼-1 HP 115V, ½-2 HP 230V
  • Open Chassis SCR Type – Speed Pot Non-Reversing, 1/40-1/8 HP 115V, 1/40-1/4 HP 230V
  • Open Chassis PWM Type – Speed Pot Non-Reversing, 1/40-1/8 HP 115V