LEESON® AC Drives FHP™ and FFHP™ Series
FHP™ Series AC Drives – Chassis Mount
Single Phase Input/Single or Three Phase Output
FFHP™ Series AC Drives – NEMA 4x (IP65)
- NEMA 4X enclosure
- Min speed adjustment
- Jumper selectable features:
- DC injection braking or coast to stop
- Brake time and current are adjustable
- Auto or manual restart after power loss
- Built-in isolation card to accept a speed reference sign
Single Phase Input/Single or Three Phase Output
| HP | Input Voltage | Output Amps | Output Voltage | Catalog Number |
|---|---|---|---|---|
| 1/6 - 1 | 115/230 | 4.0 | 230 |
General Specifications
- RoHS2-Compliance
- Fulfills IE2 according to new EN 50598-2
- Easy out of the box commissioning with memory module
- Parameterization with USB module without external power supply
- Wide-ranging modular system enables various product configurations depending on machine requirements
- The wide-ranging modular system enables various product configurations depending on machine requirements
- Pluggable control terminal
- More functionalities for advanced application
- Fieldbus - EtherCAT, Ethernet/IP, Profinet, CANopen, Modbus, Profibus, (options)