LEESON Platinum e Variable Speed Drive Series
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
  2. Regal Rexnord Family of Brands
  3. LEESON® Motors
  4. Products
  5. LEESON® Industrial AC/DC Controls
  6. Platinum e™ VSD Series
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
Explore
    • LEESON® Home
    • About LEESON®
    • LEESON® Products
    • Quick Motor Reference Guide
    • Tools & Resources
    • Technical Information
    • Literature
    • Request a Quote
    • Contact
    • Regal Rexnord Insights
  • Find a Distributor
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Platinum e™ VSD Series

Edit

IP2 Enclosure Protection


Platinum VSD

Features

  • New state of the art inverter designs
  • Space saving design: 2.36 in. (60 mm) wide, 5.12 in. (130 mm) deep, zero-clearance mounting
  • Three set-up methods:
    • Keypad - to set up a few parameters
    • Smart Keypad for use with an Android®* App. Enables adjustment to a simple application such as a conveyor
    • Easy Starter - if the function is needing a potentionmeter or control
  • VFC Eco mode for more energy savings
  • Innovative interface options enable set-up times faster than ever before
  • Input Voltage 230/240V – 1 or 3 phase, from 1/3 to 3 HP (CANopen/Modbus Fieldbus optional)
  • Input Voltage 400/480V – 3 phase, from 1/2 to 3 HP (CANopen/Modbus Fieldbus optional)

Applications:

  • Pumps and fans
  • Conveyors
  • Formers
  • Winders and machine tools
  • Amongst others

General Specifications

  • RoHS2-Compliance
  • Fulfills IE2 according to new EN 50598-2
  • Easy Out of the box commissioning with memory module
  • Parameterization with USB module without external power supply
  • Wide-ranging modular system enables various product configurations depending on machine requirements
  • Spring loaded control terminals (fixed)
  • Fieldbus - CANopen/Modbus (optional)

Accessory Catalog Number 
 Keypad Interface  174356.00
 USD Interface  174357.00
 Wi-Fi Direct Interface Module  174358.00
 Blank Interface Cover (4-pack)  174359.00

Looking for more features? Upgrade to Platinum e™ VSD - Plus Series

View all our AC Controls Kits here

Related Documents
  • Industrial AC/DC Controls
  • Platinum VSD & VSD Plus Inverters - Commissioning
  • Platinum VSD & VSD Plus Inverters - Accessories
  • AC Technical Manuals


Popular Products
  • ⅓ HP, 1 or 3 Phase, 230/240 V, Platinum VSD
  • ⅓ HP, 1 or 3 Phase, 230/240 V, CANopen/Modbus, Platinum VSD
  • ½ HP, 3 Phase, 400/480 V , Platinum VSD
  • ½ HP, 3 Phase, 400/480 V, CANopen/Modbus , Platinum VSD
  • 3 HP, 1 or 3 Phase, 230/240 V, Platinum VSD
  • 3 HP, 1 or 3 Phase, 230/240 V, CANopen/Modbus , Platinum VSD
  • 3 HP, 3 Phase, 400/480 V , Platinum VSD
  • 3 HP, 3 Phase, 400/480 V, CANopen/Modbus , Platinum VSD