SM2 Series Flux Vector Series AC Inverters
NEMA® 1 IP31 Enclosure Protection
Applications
- Food processing
- Machinery
- Material handling
- HVAC systems
- Amongst others
General Specifications
- Designed to be used with vector duty rated AC motors
- Open loop flux vector designs
- Enclosure: Nema1, IP31, -10 to 55°C, 2.5% derate per °1C above 40°C
Standard Features
Easy Set-up and Operation: Program the vector control in one of four convenient ways
- From the front of the drive, optional remote keypad, a PC using TechLink software, the innovative EPM programmer
Modes of operation
- Open loop flux vector (speed or torque)
- V/Hz (constant or variable)
- Enhanced V/Hz with auto-tuning
Easy to Use Keypad & Display, 6-Button Interface
Vivid Illumination: 4-digit LED display, easy to read from a distance, movable decimal point
Acceleration/Deceleration Profiles
- Two Independent accel ramps
- Two Independent decel ramps
- Linear or S-type
- Auxiliary ramp-to-stop
Output Frequency
- 500 Hz Std., 1000 Hz optional
Selectable Logic Assertion
- Positive logic input (PNP current sourcing)
- Negative logic input (NPN current sinking)
Multiple Braking Functions
- Loss of follower management
- Speed commands: keypad, jog, floating point control
- Voltage: Scalable 0-10 VDC
- Current: Scalable 4-20 mA, potentiometer
- 8 preset speeds
- Process control:
- PID modes: direct or reverse acting
- PID sleep mode
- Voltage monitoring
- Current monitoring
- Real time monitoring: 8 register fault history, software version drive network ID, DC bus
- Voltage (V), motor voltage (V), output current (%) motor current (A), motor torque (%), power (kW) energy consumption (kWh), heatsink
- Temperature (°C), 0-10 VDC input (user defined), 4-20 mA input (user defined) PID feedback (user defined), analog output (% load, % torque, kW), network speed (baud rate), terminal continuity, keypad status
- Elapsed run time (hours), elapsed power on time (hours)
- Standards: UL® (USA), cUL® (Canada), CE® (Europe), GOST® (Russia/Ukraine), C-Tick®* (Australia/New Zealand)
Single Phase Input/230 Volt Three Phase Output: HP ranges from 1/3 to 1.5 HP, 115/230 Input Voltage
Single or Three Phase Input/230 Volt Three Phase Output: HP ranges from 1/3 to 3 HP, 208/240 Input Voltage
Three Phase Input/Output: 200/240V with ½ HP to 20 HP, 400/480V with ½ HP to 60 HP, 480/590V with 1 HP to 25 HP
