SM4 Series Flux Vector Series AC Inverters
NEMA® 4 IP65 Enclosure Protection
Applications:
- Packaging machinery
- Food processing
- Conveying systems
- Machinery
- HVAC systems
- Amongst others
General Specifications:
- Indoor use only inverter that is designed to be used with vector duty motors
- Enclosure: NEMA 4, IP65, -10 to 55°C, derate per °1C above 40°
Single Phase Input/Three Phase Output:
- To use with three phase 230V motor
- HP ranges from ½ to 1.5 HP
- 115/230 Input Voltage
Single or Three Phase Input/Three Phase Output:
- To use with three phase 230V motor
- HP ranges from ½ to 3 HP
- 208/240 Input Voltage
Three Phase Input/Output:
- 5 HP to 20 HP with 200/240 Input Voltage
- ½ HP to 30 HP with 400/480 Input Voltage
- 1 HP to 10 HP with 480/590 Input Voltage
