LEESON® Speedmaster™ DC Speed Controllers | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. LEESON® Motors
  4. Products
  5. LEESON® Industrial AC/DC Controls
  6. LEESON® Speedmaster™ DC Speed Controllers
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
LEESON® Speedmaster™ DC Speed Controllers

Edit

Explore
    • LEESON® Home
    • About LEESON®
    • LEESON® Products
    • Quick Motor Reference Guide
    • Tools & Resources
    • Technical Information
    • Literature
    • Request a Quote
    • Contact
    • Regal Rexnord Insights
  • Find a Distributor
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Low Voltage Adjustable Speed Controllers

For NEMA Frame Motors & Gearmotors. SCR Controls – Enclosed – Single Phase Input 50/60 Hz

Features

  • 40:1 speed range
  • Holds speed control as battery discharges
  • Adjustable min. and max. speeds
  • IR compensation
  • 200% current limit overload protection
  • Inhibit pins provide optional start-stop
  • Power on LED indicator

Speed Controllers
Description Catalog Number
12/24V Input, 16 Output Amps 175290.00
12/24V Input, 60 Output Amps 175291.00
36/48V Input, 60 Output Amps 175292.00

Specifications

  • Chassis type design
  • DC input / DC output
  • Speed potentiometer shipped loose
  • Highly Efficient designs increase battery life

Popular Products
  • 12/24V Input, 16 Output Amps
  • 12/24V Input, 60 Output Amps
  • 36/48V Input, 60 Output Amps
  • 12/24V Input, 120 Output Amps
  • 36/48V Input, 100 Output Amps
  • 1 HP @ 90 VDC/2 HP @ 180 VDC, 115/230V Input, 10 Output Amps, 0-90/0-180V Output

View all DC Drives

 

 

Four Quadrant Control

Features

  • Sleep mode feature
  • Accepts switch closure for reversing and braking
  • Built-in short circuit protection
  • 1.01 Form factor
  • Built-in temperature sensor
  • On-board trim pots for calibration, speed and forward and reverse settings


Speed Controllers
Description Catalog Number
12/24V Input, 16 Output Amps 174298.00
12/24V Input, 60 Output Amps 174299.00

Specifications

  • Chassis type design
  • DC input / DC output
  • Speed potentiometer shipped loose
  • Highly Efficient designs increase battery life

Dual Mode – Dual Speed Controllers

Features

  • SCR control is designed to run two DC motors at the same time in either independent mode or slave/master mode
  • Open chassis design
  • Dual voltage, 115-230 VAC input with jumper
  • Selectable 90/180 VDC output
  • Jumper selectable speed and torque mode
  • Two trim pots each for the minimum speed, maximum speed, IR compensation, current limit, and acceleration/deceleration
  • Comes standard with two potentiometers

 

HP Input Voltage Output Amps Output Voltage Catalog Number
1 HP @ 90 VDC 115/230 10 0-90/0-180 17422.00
2 HP @ 180 VDC

 

Control Accessories

 

Description Catalog Number
Inhibit Plug 900828.01
Speed Pot (10k/5w pot, washer & nut) 006708.01