DC Motors from Leeson | High Performance & Reliability
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
  2. Regal Rexnord Family of Brands
  3. LEESON® Motors
  4. Products
  5. DC Motors
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
Edit

Explore
    • LEESON® Home
    • About LEESON®
    • LEESON® Products
    • Quick Motor Reference Guide
    • Tools & Resources
    • Technical Information
    • Literature
    • Request a Quote
    • Contact
    • Regal Rexnord Insights
  • Find a Distributor
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

LEESON® motors and DC Motors

The LEESON® brand offers an extensive range of direct current motors, delivering reliability, durability, and trustworthiness that is synonymous with the LEESON name. With over 50 years of excellence, LEESON motors has become a staple of the direct motor market.

Why Use a DC Motor?

With a direct current motor, speed is not dependent on the number of motor poles, which offers greater versatility for variable speed requirements. The magnetic field produced using high-strength permanent magnets requires minimal to no current from the power supply. This reduces current draw in remote or mobile applications while saving energy and reducing internal heat.

Applications DC Motors are Found Within

Common DC motor applications include conveyors, packaging machines, mixers, treadmills, printers, door operators, office automation, airless paint sprayers, and other applications requiring variable speed.


Digital Asset


Forklift in Warehouse


Unit Handling


Types of DC Motors

Low Voltage Motors

Low voltage motors are suitable for low voltage applications with battery or solar powered operations and generator-supplied low voltage DC motors. These motors are high torque and have a continuous duty design for applications ranging from pumps to electric carts.


Low Voltage Motors


Washdown Motors

Washdown motors come in a range of stainless steel exteriors, white epoxy finishes, and insulations that make them ideal for wet environments. These products are typically found in the food, beverage, pharmaceutical industries, and other washdown environments. Our portfolio includes products with full body encapsulation, severe washdown, high pressure leaning, and other washdown-specific features. To determine which motors are better equipped to encounter the chemicals your operation uses, please utilize our chemical resistance comparison chart.


Washdown Motors



Explosion Proof Motors

DC explosion proof motors are designed for application in hazardous environments in which certain explosive gases or materials are present. DC explosion proof designs are available in high and low voltage configurations and feature rugged constructions for increased safety.


Explosion Proof Motors



Metric Motors

Metric motors come in IEC global designs that meet international specifications for use on machine tools, textile machinery, and other equipment with metric dimensions. Metric dimensions typically range from 48 to 56 inch frames, adhering to European requirements.


Metric Motors



SCR Motors

A Silicon-Controlled Rectifier (SCR) drive takes AC voltage and converts it to DC voltage, making SCR motors ideal for variable speed applications. High voltage permanent magnet DC motors are often used with an SCR controller in applications that require adjustable speed and constant torque. SCR motors are widely used in operations requiring dynamic braking or adjustable speed/reversing capabilities.


SCR Motors



Sub-Fractional Motors

Sub-fractional motors include with 48 to 56 inch frame sizes and up to a 3.1 inch diameter. This makes them perfect for smaller applications, such as a fertilizer spreader or a feather picker.


Sub Fractional Motors