
Flex-in-1® Motors
Reconfigure in 5 minutes
Easily transform your motor into F-1, F-2, F-3, and removable base configurations.
Inventory Savings
One Flex-in-1 motors can replace up to 18 different motor models for an 89% reduction in SKUs.
3 Phase Motor
ODP and TEFC, 56- and 140-frame models suitable for variable speed application requirements.
Find your Flex-in-1 General Purpose Motor

Flex-in-1 Motors at a Glance
Flex-in-1 motors are patented designs available with output horsepower ranging from 1/3HP to 3HP in 2, 4, 6 pole models (230/460V and 575V).
Inverter Duty Capabilities
Totally enclosed fan cooled (TEFC) Flex-in-1 motors offer 10:1 constant torque speed ratio meanwhile open drip-proof (ODP) models offer 2:1 constant torque.
One Motor with Flexible Configurations
Purposeful Innovation
- Fan Guard
Rotatable in 90˚ increments so flat can be positioned in-line with base if base is repositioned for F-2 or F-3 conduit box
- 180 Rotatable Conduit Box
For 360˚ conduit entry - 7/8” & 1-1/8” knockouts on all sides
- Hole Plugs
In main frame for repositioning base for NEMA® F-2 & F-3 conduit box locations
- Conduit Box Cover Gasket
Standard on all enclosed motors to meet IP44 or better enclosure rating. Replace after rotating conduit box to desired position. For conduit box hole and wiring of motor for desired voltage/rotation
- Repositionable Combination Base
Holes and slots for NEMA 56, 56H, 143T and 145T mounting can be rotated for NEMA F-2 or F-3 conduit box locations (F-1 standard factory conduit box location)
- F-1, F-2, and F-3 Cast in End Frame
Indicating base location for conduit box
- Base to Main Frame and End Frame Mounting Screws
For repositioning base for NEMA F-2 or F-3 conduit box locations
- Double-sealed Bearings
Double sealed bearings offer longer motor life expectancy and reduce the possibility of downtime
Product Resources
Product Cross Reference
Searching for a product replacement or substitute? Visit the product cross reference to input your part number.
START MATCHING

