SyMAX Pro Motors | Leeson | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. LEESON® Motors
  4. Products
  5. SyMAX-PRO® Motors
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
SyMAX-PRO® Motors

Edit


Explore
    • LEESON® Home
    • About LEESON®
    • LEESON® Products
    • Quick Motor Reference Guide
    • Tools & Resources
    • Technical Information
    • Literature
    • Request a Quote
    • Contact
    • Regal Rexnord Insights
  • Find a Distributor
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Permanent Magnet AC Motors

Power Density with Integrated Connectivity

BROWSE CATALOG

VIEW VIDEO


Two leeson motors black and gray

IoT Monitoring via Modbus

Monitor and report out on performance with built-in Modbus compatibility.

Application Flexibility

SyMAX-PRO is available in rolled steel and extruded aluminum construction for indoor and outdoor application ease.

Power Density

Compact design and spoked rotor design allow the motor to operate at higher efficiencies for longer.


SyMAX-PRO Models

EA model motor gray

SyMAX-PRO Extruded Aluminum (EA)

  • Extruded aluminum frame
  • Totally enclosed design and IP55 rated construction allows for peak elemental protection.
  • Horsepower range: 0.8HP - 4.2HP
  • RPM range: 750-1200RPM

RS motor black and gray

SyMAX-PRO Rolled Steel (RS)

  • Rolled steel frame
  • Available in open drip proof as well as additional vented enclosure options.
  • Horsepower range: 0.37HP - 3.0HP
  • RPM Range: 425-1800RPM

Communicating with SyMAX-PRO Motors

control terminal box in one frame

Integrated Electronic Control

The quick control terminal box offers easy connections and accessibility for wiring and lead cords.

Modbus Connectivity

RS485 Modbus connectivity allows for diagnostics that are easy to understand

control box first part for mobile with chart

control box second part for mobile

Integrated Electronic Control

The quick control terminal box offers easy connections and accessibility for wiring and lead cords.

Modbus Connectivity

RS485 Modbus connectivity allows for diagnostics that are easy to understand


Applications SyMAX-PRO® Motors Thrive

chiller fan unit parts

Chiller Fan Units

two ventilation fans

Ventilation Air Systems

Fan array systems outside

Fan Array Systems


What's Inside the SyMAX-PRO

parts of a motor detached and with label on each part

Product Resources

SyMAX-PRO Motors

Browse our catalog of SyMAX-PRO motors.




BROWSE CATALOG

SyMAX-PRO Literature

Download the latest product literature on the SyMAX-PRO Motor.



VIEW LITERATURE

Product Cross Reference

Searching for a product replacement or substitute? Visit the product cross reference to input your part number.


START MATCHING