SyMax SRI Motor Products | LEESON Motors | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. LEESON® Motors
  4. Products
  5. SyMAX®-SRi Line
  6. SyMAX®-SRi Motor
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
SyMAX®-SRi Motor

Edit

Explore
    • LEESON® Home
    • About LEESON®
    • LEESON® Products
    • Quick Motor Reference Guide
    • Tools & Resources
    • Technical Information
    • Literature
    • Request a Quote
    • Contact
    • Regal Rexnord Insights
  • Find a Distributor
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

new SRi motor

Find Your Efficiency

The SyMAX-SRi was designed for integration into exhaust ventilation applications. Keep your savings in-check and your operations accountable with the the SyMAX-SRi's sophisticated diagnostic motoring and operational/energy savings.
View All SyMAX®-SRi Motors


Diagnostic Monitoring

Diagnostic Monitoring

Monitor your motor's health with easy, LED diagnostics via the motor's removable cover. This reporting allows you to monitor the motor's speed controls, voltage, and temperature. Speed control options include 0-10VDc analog input and 4-20mA analog input, digital inputs.

Lower Operating Costs

Lower Operating Costs

The SyMAX-SRi motor delivers inventory savings, allowing you to stock fewer motor to serve more applications.

Energy Savings

Energy Savings

The SyMAX-SRi boasts 30%* or more energy savings over the entire speed range when compared to standard induction motors. This helps reduce energy consumption for facility air and moisture control.

*Energy cost savings at or be ter vs. a typical induction depends on variables including duration of operation, environment, and is duty-cycle dependent.

Ventilation Applications

The SyMAX-SRi drives lower operational costs and increased energy savings across a number of ventilation, commercial building, and air moving applications.



Rooftop Exhaust Systems

Rooftop Exhaust Systems

These rooftop systems expel heat and exhaust from commercial, factory, and other industrial settings.

Centrifugal Upblast Exhaust

Centrifugal Upblast Exhaust

Centrifugal upblast fans push exhaust up and away from buildings, reducing heat, staining, and build-up.

Wall Exhaust Systems

Wall Exhaust Systems

Wall exhaust systems help To ventilate and drive airflow through commercial and industrial spaces.



Product Specifications

  • Simple, plug and play installation
  • Power density and compactness enable smaller equipment and space savings
  • 30%+ typical energy savings over induction motor due to variable speed and PMAC
  • Corrosion resistant with IP43 and IP22 environmental protection
  • PID Control for adaptation to room monitoring and application component controls
  • Inbuilt 20V aux. power supply and PID software control for direct connection and communication with indoor air quality sensors
  • Data logging with easy port access for service/troubleshooting
  • 20% SKU reduction over an induction motor due to variable speed and automatic power conversion
  • High, flat efficiency curve for watts savings across the entire speed range
  • 60˚C ambient temperature for protection in fervid kitchen environments
  • Auto-adapt to line voltage (110V-277V, 60Hz)
  • 3-year motor warranty