SyMAX SRt Motor | LEESON Motors | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. LEESON® Motors
  4. Products
  5. SyMAX®-SRi Line
  6. SyMAX®-SRt Motor
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
SyMAX®-SRt Motor

Edit


Explore
    • LEESON® Home
    • About LEESON®
    • LEESON® Products
    • Quick Motor Reference Guide
    • Tools & Resources
    • Technical Information
    • Literature
    • Request a Quote
    • Contact
    • Regal Rexnord Insights
  • Find a Distributor
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

New SRt motor

Compact, Easy-Fit Installation

The SyMAX®-SRt is designed with commercial kitchens and ovens in mind, with a power-dense motor to deliver high power in small spaces

 

Kitchen Applications

The SyMAX®-SRt delivers superior power density and efficiencies to its fast-paced environment. This smart, connected motor delivers diagnostic reporting to get ahead of any disruptions to operations

Commercial Oven

In commercial kitchens, every square inch of space counts, in making it a necessity to find power dense solutions that don't disrupt the environment. With a shortened and tethered motor body, the SyMAX®-SRt adapts to its surroundings when delivering a consistent and efficient power output.

STANDARD INDUCTION

Before symax

SYMAX-SRt MOTOR

After Symax

Product Features

  • 7.50" footprint allows the SyMAX®-SRt to fit through a standard 36" doorway
  • High power density enables space saving
  • 65C ambient motor rating
  • Motor monitoring, operational confirmation, and predictive alarms
  • High-level motor and equipment diagnostics
  • Connectivity with restaurant equipment and monitors
  • Variable speed allows for custom operating cycles needed in commercial kitchen spaces