Precision Cooling, Elevated: COPRA EC Fans in CRAC/CRAH Systems
In the ever-evolving landscape of data centers, where uptime and thermal control are mission-critical, cooling systems must do more than just move air—they must do so with intelligence, precision, and efficiency. For Computer Room Air Conditioning (CRAC) and Air Handling (CRAH) units, this means embracing innovation that can meet the unique demands of temperature-sensitive environments.
Why Precision Cooling Systems Demand More
CRAC and CRAH units are designed to maintain strict temperature and humidity levels in data centers—environments where even minor fluctuations can lead to equipment degradation or system failure. The modern demands on these systems include:- Consistent Airflow Across High Rack Densities
- Tight Temperature and Humidity Control
- Energy Efficiency and Sustainability Compliance
- Reduced Acoustic Output and Footprint
COPRA EC Fans: Optimized for CRAC/CRAH Demands
COPRA EC fans are purpose-built to address the specific airflow and control requirements of data center cooling units. Their electronically commutated motor technology enables variable speed operation, meaning they can adjust output in real-time to match the exact thermal load—ensuring constant conditions without overusing energy.
Precision Airflow in Compact Packages
In CRAC and CRAH units, space is limited and every component must earn its keep. COPRA EC fans feature a compact, short axial design that allows easy integration into dense equipment racks or modular cooling systems. Their direct-drive configuration removes the need for external drives or belts, which not only saves space but also reduces mechanical wear and noise.
Despite their minimal footprint, COPRA fans deliver high-efficiency airflow capable of reaching every corner of the data hall with consistency—ideal for both raised-floor and overhead cooling layouts.
Dynamic Performance with Energy Savings
What sets COPRA apart in CRAC/CRAH systems is its ability to provide precise cooling while dramatically reducing energy use. Key benefits include:
- Backward-curved aluminum impellers for optimal airflow and low resistance
- Low acoustic profiles, vital for minimizing operational noise in high-sensitivity areas
- EC motor efficiency that outperforms traditional AC fans, especially at partial load
- Smooth, scalable speed control integrated with building management systems
This adaptability allows operators to scale cooling output based on real-time IT load, eliminating waste and supporting overall data center efficiency goals.
Easy to Integrate. Easier to Maintain.
Whether you're outfitting a new data center or retrofitting legacy infrastructure, COPRA EC fans make it easy. Their modular fan array design is compatible with most CRAC/CRAH architectures, and drop-in configurations are available for units with no existing support structures.
Maintenance is simplified through:
- Fewer moving parts
- Integrated electronics for diagnostics
- No belt replacement or tensioning
- Quick service access for minimal downtime
For mission-critical environments where uptime is paramount, this reliability is as valuable as the energy savings.
Designed for Sustainability and Compliance
Today’s data centers are not only performance-driven but also sustainability-focused. COPRA EC fans help facilities meet aggressive energy efficiency standards—supporting ASHRAE, LEED, and DOE requirements while aligning with internal ESG goals.
Manufactured using environmentally responsible processes, COPRA systems also contribute to the broader sustainability efforts that data center operators are now expected to uphold.
CRAC and CRAH systems are the frontline defense in protecting the heart of digital operations. With COPRA EC fans, data centers gain more than just airflow—they gain control, efficiency, and peace of mind. From scalable cooling performance to intelligent energy use, COPRA redefines what’s possible in mission-critical environments.
Upgrade your cooling systems with confidence. Choose precision. Choose COPRA.