Unlocking Packaged HVAC Performance: The COPRA Advantage
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
  2. Regal Rexnord Family of Brands
  3. Nicotra Gebhardt®
  4. COPRA™ Centrifugal Plenum Fan System
  5. Unlocking Packaged HVAC Performance: The COPRA EC Fan Advantage
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
Unlocking Packaged HVAC Performance: The COPRA EC Fan Advantage

Edit
Line of rooftop HVAC units on top of building.
 

In an era where energy efficiency and compact design are paramount, packaged HVAC units are becoming the go-to solution for commercial and industrial climate control. But even the most advanced systems can fall short without the right airflow technology. That’s where the Nicotra Gebhardt COPRA™ EC fan system steps in—redefining performance, reliability, and sustainability in packaged unit applications.

Why Are Packaged HVAC Units Facing Pressure?

Packaged units are designed to deliver all-in-one heating, cooling, and ventilation. However, they face several persistent challenges:

  • Space Constraints
    Limited internal space restricts airflow optimization and component integration.
  • Energy Efficiency Demands
    Rising energy costs and stricter regulations require systems to do more with less.
  • Noise and Vibration
    In sensitive environments, quiet operation is not a luxury—it’s a necessity.
  • Maintenance and Retrofit Complexity
    Downtime and difficult installations can lead to costly disruptions.

Traditional fan systems often struggle to meet these demands. But COPRA EC fans are engineered to overcome them all.

The Solution: COPRA EC Fans for Packaged Units

Compact, Space-Saving Design

Packaged units have tight internal layouts. COPRA EC fans feature a short axial length and integrated motor design, allowing them to fit into confined spaces without sacrificing performance. This makes them ideal for new installations and retrofits where space is at a premium.

Superior Energy Efficiency

COPRA EC fans use electronically commutated motors that deliver up to 10% higher efficiency than traditional plug fans. Their optimized part-load performance ensures energy savings even during low-demand periods—perfect for packaged units that operate across variable loads throughout the day.

 

 

Image of COPRA EC fan system at an angle.

Quiet, Stable Operation

Thanks to backward-curved aluminum impellers and aerodynamic design, COPRA EC fans minimize turbulence and vibration. This results in quieter operation, making them ideal for noise-sensitive environments like offices, hospitals, and schools.

Easy Installation and Modular Flexibility

COPRA EC fans are designed for plug-and-play integration. Their modular architecture supports fan wall arrays and drop-in cabinet configurations, simplifying retrofits and reducing downtime. They also comply with industry-wide specifications, ensuring compatibility with a wide range of packaged unit models.

Future-Ready HVAC Performance

As HVAC systems evolve to meet stricter energy and environmental standards, COPRA EC fans offer a future-ready solution. They combine efficiency, compactness, and quiet performance in a way that’s perfectly aligned with the demands of modern packaged units.

As the HVAC industry continues to evolve, the need for smarter, more efficient airflow solutions becomes increasingly urgent. Nicotra Gebhardt COPRA EC fans are more than just a component—they’re a catalyst for performance, sustainability, and long-term value in packaged HVAC systems.
Nicotra Gebhardt Logo

Reimagine what your packaged unit can do. Power it with COPRA. 

 

Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.