Achieve Greater Efficiency With COPRA EC Fan Powered By IE6 Motor
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
  2. Regal Rexnord Family of Brands
  3. Nicotra Gebhardt®
  4. Achieve Up to 10% Greater Efficiency With COPRA EC Fan Powered By IE6 Motor
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
Achieve Up to 10% Greater Efficiency With COPRA EC Fan Powered By IE6 Motor

Edit
Close up of logo on COPRA EC fan.
 

In the realm of industrial fans, efficiency isn't just desirable—it’s pivotal. Discover how the Nicotra Gebhardt COPRA™ EC Fan, powered by an IE6 class motor, redefines performance standards and maximize energy efficiency while delivering robust performance and reliability.

Understanding COPRA EC Fan Technology

Experience up to 10% higher efficiency compared to traditional plug fans with the COPRA EC Fan.

This significant improvement translates into substantial energy savings and reduced operational costs.

By optimizing airflow management, the COPRA EC Fan eliminates the need for additional air circulation or cooling systems, streamlining operations and enhancing efficiency. 

 

Efficiency chart showing static system efficiency over volume flow. Copra has the highest level of efficiency as volume flow increases.

 

A comparison of the new COPRA fans with the best conventional fans with external-rotor motor shows that COPRA fans achieve the highest system efficiency under reduced speed compared to conventional EC fan technology.

 

How COPRA Plug-In Fans Can Make Your Application More Efficient

Ideal for a wide range of applications including HVAC systems and industrial cooling, the COPRA EC Fan excels in environments where energy efficiency and performance are crucial, for example, use in redundant operation in fan arrays — or in data centers.

The units provide outstanding efficiency, not only at maximum speed, but also in the reduced speed range. This is true in comparison with both compact and efficiency-optimized fans. The difference becomes particularly evident where fans with a pulled-out motor cannot be used due to a lack of space in the axial direction.

Investing in this air moving solution means investing in cutting-edge technology that exceeds industry standards for efficiency and reliability, supporting both sustainability goals and operational excellence.

This is why COPRA isn't just a solution—it's a strategic advantage. With its unmatched efficiency IE6 motor, it stands at the forefront of air circulation technology.

Ready to elevate your air circulation systems with the COPRA EC Fan?

Contact us today to learn more about how our advanced technology can optimize your operations.

 

Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.