Food Northwest 2024 | Regal Rexnord Industry Events
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
  2. Events
  3. Food Northwest 2024
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
Food Northwest 2024

Food Northwest 2024_logo_v2

Date: April 10th-11th, 2024

Location: Oregon Convention Center: Portland, OR

Booth #: 851

Industries: Food, Fruit & Vegetable

 


Regal Rexnord is excited to announce we will be exhibiting at Food Northwest 2024 in Portland, OR, April 10-11. Meet our team at Booth #851 for a live demo of the PacTitan Pro Metal Belt.

Visitors to our booth can view a range of products that specifically address top issues faced by food processors; namely extending the life of equipment in harsh environments, protecting against worker injury and product contamination, and providing sustainable operation. New and featured products are the PacTitan Pro™ Metal Belts, Rexnord® 6400 Series KleanTop® Plastic Spiral Cage Belts, Sealmaster® Stainless Steel Gold™ Bearings and Boston Gear™ Gen2 SS700 Stainless Steel Speed Reducers.

PacTitan Pro™ Metal Belts feature a proven, extended service life, with smooth belt edges to protect against worker injuries and product damage, as well as an engineered design that reduces the likelihood of contamination due to metal breakage. The belt is designed to stand up to harsh applications like frying, battering and breading, and can withstand repeated cleaning processes.

Sealmaster® SS Gold™ Bearings are specifically engineered for reliable, long-lasting performance and contamination resistance in caustic and washdown environments. The bearings feature an IP69K-certified dust-tight construction capable of withstanding high pressure and steam cleaning, which minimizes contamination ingress while retaining internal lubricants for more efficient, safe and sanitary operation.

Boston Gear™ Gen 2 SS700 Stainless Steel Speed Reducers are NSF-certified to meet the most stringent food-safety requirements. Their Domed Crown™ curved design encourages liquid runoff to reduce pooling during washdowns for easier cleaning. With its 316-grade stainless steel construction, IP69K-rated enclosure and FSMA and OSHA-compliant shaft covers, the Gen2 SS700 provides increased safety, durability and hygiene for food applications.

Introducing the PacTitan Pro™ Metal Belt


The NEW Boston Gear™ Gen2 SS700 Stainless Steel Speed Reducer

Helping to Feed the World, Sustainably



Food Northwest 2024 Events - Release and Booth Information

Exhibitor Profile

Booth#: 851

Food Northwest 2024 Events - Literature
Complete Food Industry Solutions
Boston Gear Stainless Steel Products
Mounted Bearing Solutions for the Food & Beverage Industry - White Paper
Sealmaster PN Gold Bearings Vegetable Processing Solution Story
Washdown Gear Drives and Gear Motors for the Food & Beverage Industry