Modex 2022
Date: March 28-31, 2022
Location: Atlanta, Georgia, Georgia World Congress Center
Industry: supply chain, e-commerce, material handling, warehouse logistics
Regal Rexnord is excited to announce we will be exhibiting at Modex 2022 in Atlanta March 28-31. Meet our team at Booth B9002 for a live demo of the ModSort Divert and Transfer Module.
Schedule a meeting with one of our specialists
ModSort efficiently handles polybags, delivers unlimited motion control and is a quiet, safe and low maintenance system. It’s designed to solve a range of increasingly challenging conveyor movement problems such as transferring, diverting, scanning and package sorting. The station can divert on the fly or stop and divert at a true 90-degree angle, and eliminates the need for a lift, pneumatics, or Z-direction position feedback devices, improving employee safety. It can also help to achieve energy savings from 50-60% when integrated with a motorized roller-based system.
Our booth will also feature Perceptiv’s real-time monitoring capabilities alongside products for improving uptime throughout the supply chain, including:
- Simplifying intralogistic operations
- Optimizing uptime
- Flexible sortation
- Component inventory management
- All from one partner
Modex 2022 Events - Release and Booth Information
Booth#: B9002
Modex 2022 Related Videos


System Plast ModSort Station Solves Transfer and Diversion Problems
The ModSort station is a low-noise, low voltage modular transfer/diverter station. It can easily integrate with new or existing systems, eliminating the need for a lift, pneumatics, or Z-direction position feedback devices.
If in China, click here to view video on YouKu
Upcoming Related Events
| Event | Location | From | To |
|---|---|---|---|
| IPACK-IMA | Milan, Italy |
5/14/2022 |
5/19/2022 |
| LogiMAT | Stuttgart, Germany |
5/31/2022 |
6/2/2022 |
| EXPO PACK Mexico | Mexico City, Mexico |
6/13/2022 |
6/20/2022 |
| Parcel & Post Expo | Frankfurt, Germany |
10/18/2022 |
10/20/2022 |
| Pack Expo International | Chicago, Illinois |
10/23/2022 |
10/26/2022 |