ProMat 2023
Date: March 20-23, 2023
Location: Chicago, Illinois, McCormick Place
Industries: Supply Chain, E-commerce, Material Handling, Warehouse Logistics
Schedule a meeting with a ModSort expert sales professional today.
Regal Rexnord is excited to announce we will be exhibiting at ProMat 2023 in Chicago March 20-23. Meet our team at Booth #S4141 for a live demo of the ModSort Trident.
For the first time ever at ProMat, visitors to the company booth can view a hands-on demonstration of the newly optimized ModSort® Trident 3-way sorter. The mobile, scalable, approachable and energy-efficient conveyance solution is ideal for increasing the depth of sortation or splitting the flow of product, featuring an enhanced HMI operator interface for quick and easy commissioning and improved throughput functionality. The sorter works well with cartons, polybags, flats and jiffy packs, gapping the products while scanning package labels and communicating with the warehouse management system for sort decisions.
Also on display will be the recently launched Rexnord Curve System with 1540 Series MatTop Chain for conveyor lines requiring a zero tangent 180 and/or 90-degree curve. The system offers the tightest inner radius (420mm) and smallest transfer gap (15mm) in the industry, for greatly improved space utilization and package handling.
Our booth will also feature the Perceptiv™ Sentry S2100 platform for real-time wireless vibration and temperature monitoring capabilities alongside solutions for improving uptime throughout the supply chain, including:
- Simplifying intralogistics operations
- Optimizing uptime with predictive maintenance
- Flexible sortation handles packages of all sizes, including polybags
- Head-to-tail transfers of even light cases without the need for micro pitch conveyors, transfer modules or plates
- All from one partner
Easily Handle Increasing Diversity of Packages
Modsort Trident Moble 3 way Sortation for ProMat R3
ProMat 2023 Events - Release and Booth Information
Booth #: S4141