Turbomachinery and Pump Symposia 2025
Location: George R. Brown Convention Center, Houston, Texas
Industries: Energy, Non-renewable
Booth #: 2229
Regal Rexnord is attending Turbomachinery & Pump Symposia 2025 in Houston, Texas. TPS is a vital industry event, offering a forum for the exchange of ideas between rotating equipment engineers and technicians worldwide. Now surpassing 49 years, TPS is known for its impact on turbomachinery, pump, oil & gas, petrochemical, power, aerospace, chemical and water industries through two pathways: the technical program and exhibition.
At Regal Rexnord, we create a better tomorrow for turbomachinery and pumps with sustainable solutions that power, transmit, and control motion. Our Ameridrives® Ameriflex® and Kop-Flex® high-performance diaphragm couplings, Bibby® Turboflex®, Kop-Flex®, and Rexnord® Euroflex™ high-performance disc couplings, and Rexnord Thomas® general-purpose disc couplings are trusted for general purpose, ANSI, API-610, and API-671 applications. Regal Rexnord also supports the industry with our High-Performance Coupling Recertification Service, in which our technicians, sales teams, and engineers work together to inspect, tear down, and refurbish your high-performance couplings – bringing them back to their original form, backed by the same warranty as a new product, at a fraction of the cost of a replacement. In addition to repairing and recertifying couplings, Regal Rexnord can also help you predict when products might fail. Kop-Flex Powerlign® torque monitoring system is an integrated coupling-torquemeter solution that uses predictive technologies to help customers prevent unexpected costly downtime.