Power Generation - Solar & Wind
Trends
Demand is driven by industrial, commercial, and residential needs for electrical power. The magnitude of such needs depends mainly on economic activity and population growth. Overall, government regulations, incentives, and technology factors determine plant profitability.
Maintenance Planning
Our high-quality power transmission, motors, and controls help reduce excess downtime for more reliable scheduling of maintenance.
Control & Monitoring
Solar and wind farms are highly automated with monitoring equipment to sense changes in loads based on system demands. Our customized control solutions combine control, monitoring, and MMI functionality to save time, increasing uptime and delivering high paybacks.
Power Generation - Solar & Wind Solutions
The utility was experiencing coupling failures on an existing wind farm and needed help in the analysis of the failure. They needed a recommendation regarding what coupling to use in preventing any future occurrences and to move forward by alleviating the excessive downtime these chronic failures had been causing. They turned to the experts at Regal Rexnord for help!
Learn MorePower Generation - Solar & Wind Products
- NEMA® MG1-2006
- EISA/NEMA Premium®
- Underwriters Laboratories
- Canadian Standards Association
- CE Mark
Nema is believed to be the trademark and/or trade name of National Electrical Manufacturers Association and is not owned or controlled by Regal Rexnord.
Power Generation - Solar & Wind Related Videos
Power Generation - Solar & Wind Reference List
Regal Rexnord manufactures high quality motors, controls, generators and power transmission products for a myriad of industries and applications. We offer motors ranging from high efficiency PMAC variable speed to medium voltage motors. Our drives and controls are “Performance Matched” to operate seamlessly with our motors. We build tough generators for “Mission Critical” applications and the reliability of our power transmission products guarantees years of trouble-free performance in the most demanding applications. We offer custom control solutions that save energy and reduce downtime, returning a high ROI.
| Motor Types | Axis Trackers | Gearbox | Generators |
|---|---|---|---|
| Brakemotors | |||
| Gearmotors - AC | • | ||
| Gearmotors - DC | • | ||
| IEC | • | • | |
| Integral Horsepower | • | • | |
| Variable Speed | • | • |
| Drives & Starters | Axis Trackers | Gearbox | Generators |
|---|---|---|---|
| AC Drives | • | • |
| Generators | Axis Trackers | Gearbox | Generators |
|---|---|---|---|
| PMDC Generators | • |
| Motor Types | Axis Trackers | Gearbox | Generators |
|---|---|---|---|
| Couplings | • | • | |
| Gear Reducers | • | • | |
| Mounted Bearings | • | • |
Packaging Machinery Regal Brands
Association
Regal Rexnord actively supports and participates in industry leading trade associations, such as the American Gear Manufacturers Association (AGMA), the Electrical Generating Systems Association (EGSA) and the National Electrical Manufacturers Association (NEMA) that promote the power generation industry and its member organizations.