New Genteq Evergreen OM Outdoor Condenser Fan Motor 6303S
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
  2. News
  3. Regal Rexnord Introduces the Genteq® Evergreen® OM Outdoor Condenser Fan Motor Stock #6303S
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
Regal Rexnord Introduces the Genteq® Evergreen® OM Outdoor Condenser Fan Motor Stock #6303S

Evergreen OM motor with shorter design text displaying

Regal Rexnord’s Power Efficiency Solutions business segment is excited to announce the launch of our new Genteq® Evergreen® OM outdoor condenser fan motor, model #6303S. This new motor is designed to replace millions of factory installed (OEM) PSC outdoor condenser fan motors found in A/C and heat pump applications including HVAC split systems and package units. The new Evergreen OM motor stock # 6303S is capable of replacing 208-230 VAC, shaft down 48 frame PSC motors rated 1/3 to 1/12 horsepower, clockwise and counterclockwise, 825 and 1075 RPM.

Balancing versatility with simplicity has been and always will be our goal with Evergreen universal replacement motors. But the new Evergreen OM motor takes that to a whole new level. Utilizing ECM technology means there is no capacitor required, and the new motor connects directly to the contactor just like the PSC motor it is designed to replace. Built with constant speed technology, this motor automatically adjusts the horsepower level required to operate at the selected RPM. That means no programming to select rotation or RPM, and no complex wiring diagrams.

The new Evergreen OM motor is also built with a shorter design and four mounting options to fit more PSC applications. It can be mounted with extended clamp bolts, OEM mounting holes in the end shield, OEM side mounting holes or with a belly band mount. All hardware is provided. It is also built with ball bearings, a 60⁰C ambient rating and the peace of mind of a two-year warranty from the date of installation.

Because of its innovative design, model #6303S simplifies all the complexity of OEM PSC motors so that it is easier for the wholesaler to manage their inventory and easier for the contractor to increase their first call completion rate, be more productive and profitable.

The benefits of our Evergreen OM motor include:

  • The Most Universal
    • Replaces 28 unique PSC motor designs (HP, rotation, speeds) which covers millions of installed PSC condenser fan motors
    • Easier to manage inventory
  • Increase Productivity and Profitability
    • Installs and connects like a PSC motor
    • Increases first call completion rates

The new Evergreen OM motor defines ECM Made Easy™. Easy to reduce your inventory on the truck. Easy to increase first call completions. Easy to install. Easy to replace millions of PSC outdoor condensing fan motors.

We are accepting orders for this new motor! For more information about the new Evergreen OM motor, visit ECMMadeEasy.com.