AC/DC Controls | Efficient Solutions | Regal Rexnord
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
  2. Regal Rexnord Products
  3. AC/DC Controls & Drives
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
AC/DC Controls & Drives

Edit

The perfect match for any of your motor applications

Our variable-speed drives fulfill your speed control needs by giving you the benefits of:

  • Improved energy efficiency - By reducing the energy consumption
  • Lower operating costs – By lowering your operating costs over time
  • Reduced noise and vibration– By reducing the motor speed
  • Increased flexibility – For applications that require flexibility in speed and torque
  • Improved performance – Variable-speed drives are ideal for applications that require high-performance levels from the motor

Talk to one of our expert sales professionals about how our solutions can efficiently power your business.


 
View all AC & DC Controls




Products

DC Adjustable Speed Drives and Controllers

DC Adjustable Speed Drives and Controllers

Our DC drives for use with SCR rated motors. Models range from sub-FHP through 3 HP. NEMA® 1, NEMA 4/12 and NEMA 4X enclosures available. Low voltage controls available through 120 amps @12/24 V and 100 amps @ 36/48 V


AC Controls and Drives

AC Controls and Drives

Our sensor less vector drives with “big drive” features and ultra-compact size. SM2 - 1/2 through 25 HP. IP31 enclosure — NEMA 1 Type. SM4 - 1/2 through 10 HP IP65 NEMA 4




AC Inverters

Adjustable Speed Drive Accessories

Our accessory line offers the solutions you're looking for with a wide range of kits including DIN Rail - Mounting Kits, Electronic Programming Unit, SM4 Speed Potentiometer, Remote Keypad and other Accessory Parts