Ball Bearings Aerospace | Precision Engineering | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Bearings
  4. Regal Rexnord Aerospace and Specialty Bearings
  5. Ball Bearings
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
Aerospace and Specialty Ball Bearings Banner Image

Ball Bearings

Edit

Aerospace and specialty ball bearings utilize balls as rolling elements. They can be manufactured in wide range of styles, materials, sizes and precision classes. All bearings are custom designed based on application needs.

 

 

Specifications

Bearing Styles

Machined race, with or without inner ring, with or without outer ring, full complement of rollers or with a retainer separating rollers

Bearing Size Range

Outside Diameter : 13 to 300mm
Inside Diameter: 6 to 250mm

Precision Class

ABEC Class 1 to Class 5 

 

Features & Benefits

Benefits may include:

  • Reduced weight/envelope with the same or higher performance
  • Longer fatigue life
  • Higher operating temperatures
  • Improved corrosion resistance
  • Reduced vibration
  • Better fit
  • Easier installation
  • Improved reliability

 

Special Features may include :

  • Specialty Materials
  • Unique Geometries
  • Special Cages Separating Rollers

 

Quality Certifications :

  • ISO9001 / AS9100 Accredited
  • Nadcap Certified
  • Chemical Processing
  • Heat Treat
  • Non Destructive Testing

     

 

Talk to one of our expert sales professionals about how our solutions can efficiently power your business.

Related Documents
  • McGill Aerospace Bearings Flyer
  • Bearing Catalog - Aerospace and Specialty Section
  • Nadcap Heat Treat
  • Nadcap NDT
  • AS9100 Certificate