Cylindrical Roller Bearings | Aerospace and Specialty Uses
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
  2. Regal Rexnord Products
  3. Bearings
  4. Regal Rexnord Aerospace and Specialty Bearings
  5. Cylindrical Roller Bearings
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
Aerospace and Specialty Cylindrical Roller Bearings

Cylindrical Roller Bearings

Edit

Aerospace and specialty cylindrical roller bearings have cylindrical shaped rolling elements. They can be manufactured in wide range of styles, materials, sizes and precision classes. All bearings are custom designed based on application needs.

 

Specifications

Bearing Styles:

Radial, Thrust, with or without inner ring, with or without outer ring

Bearing Size Range:

Outside Diameter : 25 to 300mm
Inside Diameter: 12 to 250mm

Precision Class:

RBEC Class 1 to Class 5

Features & Benefits

Benefits may include:

  • Reduced weight/envelope with the same or higher performance
  • Longer fatigue life
  • Higher operating temperatures
  • Improved corrosion resistance
  • Reduced vibration
  • Better fit
  • Easier installation
  • Improved reliability

Special Features may include:

  • Specialty Materials
  • Unique Geometries
  • Multiple External Tabs
  • Flanged Outers
  • Notches / Slots
  • Special Retainers

Quality Certifications:

  • ISO9001 / AS9100 Accredited
  • Nadcap Certified
  • Chemical Processing
  • Heat Treat
  • Non Destructive Testing
Related Documents
  • McGill Aerospace Bearings Flyer
  • Bearing Catalog - Aerospace and Specialty Section 
  • Nadcap Heat Treat
  • Nadcap NDT
  • AS9100 Certificate