Aerospace and specialty needle roller bearings are similar to cylindrical roller bearings, however they utilize rolling elements with a large length to diameter ratio. These bearings can be manufactured in wide range of styles, materials, sizes and precision classes. All bearings are custom designed based on application needs.
Specifications
Bearing Styles:
Machined race, with or without inner ring, with or without outer ring, full complement of rollers or with a retainer separating rollers
Bearing Size Range:
Outside Diameter : 13 to 300mm
Inside Diameter: 6 to 250mm
Precision Class:
ABEC Class 1 to Class 5
Features & Benefits
Benefits may include:
Reduced weight/envelope with the same or higher performance
Longer fatigue life
Higher operating temperatures
Improved corrosion resistance
Reduced vibration
Better fit
Easier installation
Improved reliability
Special Features may include :
Specialty Materials
Unique Geometries
Special Cages Separating Rollers
Quality Certifications :
ISO9001 / AS9100 Accredited
Nadcap Certified
Chemical Processing
Heat Treat
Non Destructive Testing
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.