Roller Sets Aerospace Bearings | Precision Engineering | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Bearings
  4. Regal Rexnord Aerospace and Specialty Bearings
  5. Roller Sets
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
Aerospace and Specialty Roller Sets

Roller Sets

Edit

Aerospace and specialty roller sets are cylindrical or needle rollers that can be manufactured to customer specifications.

 

 

Specifications


Styles:

Cylindrical or needle roller sets.
Geometries  and materials are designed per the customer specification.
With or without axial hole.

Features & Benefits

Benefits may include:

  • Longer fatigue life
  • Higher operating temperatures
  • Improved corrosion resistance
  • Reduced vibration
  • Improved reliability

Special Features may include:

  • Specialty Materials
  • Unique Geometries


Quality Certifications:

  • ISO9001 / AS9100 Accredited
  • Nadcap Certified
  • Chemical Processing
  • Heat Treat
  • Non Destructive Testing
Related Documents
  • McGill Aerospace Bearings Flyer
  • Bearing Catalog - Aerospace and Specialty Section 
  • Nadcap Heat Treat
  • Nadcap NDT
  • AS9100 Certificate