Spherical Roller Bearings | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Bearings
  4. Regal Rexnord Aerospace and Specialty Bearings
  5. Spherical Roller Bearings
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
Aerospace and Specialty Spherical Roller Bearings

Spherical Roller Bearings

Edit

Aerospace and specialty spherical roller bearings utilize barrel shaped rolling elements and have some misalignment capability. These bearings can be manufactured in wide range of styles, materials, sizes and precision classes. All bearings are custom designed based on application needs.

 

Specifications

Bearing Styles:

One or two rows of barrel shaped rollers

Bearing Size Range:

Outside Diameter : 25 to 300mm
Inside Diameter: 12 to 250mm

Precision Class:

RBEC Class 1 to Class 5

Features & Benefits

Benefits may include:

  • Reduced weight/envelope with the same or higher performance
  • Longer fatigue life
  • Higher operating temperatures
  • Improved corrosion resistance
  • Reduced vibration
  • Better fit
  • Easier installation
  • Improved reliability

Special Features may include:

  • Specialty Materials
  • Unique Geometries
  • Special Cages Separating Rollers
  • Quality Certifications


Quality Certifications:

  • ISO9001 / AS9100 Accredited
  • Nadcap Certified
  • Chemical Processing
  • Heat Treat
  • Non Destructive Testing
 
Related Documents
  • McGill Aerospace Bearings Flyer
  • Bearing Catalog - Aerospace and Specialty Section 
  • Nadcap Heat Treat
  • Nadcap NDT
  • AS9100 Certificate

Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.