Sealmaster Backside Shield - Nitrile Rubber Gasket and 304 Stainless Plate - 2BSS-12 SHIELD
Part #:759340
Catalog #:2BSS-12 SHIELD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | Inserted behind bearing during installation | Material: | Nitrile Rubber Gasket and 304 Stainless Plate |
| Style: | Backside Shield | Bore Size (in): | 0.7500 in |
General Specifications
| UPC: | 662461278406 | Weight: | 0.09 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 0.40 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

