Sealmaster Backside Shield - Nitrile Rubber Gasket and 304 Stainless Plate - 4BSS-12 SHIELD
Part #:759356
Catalog #:4BSS-12 SHIELD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Nitrile Rubber Gasket and 304 Stainless Plate | Mounting Type: | Inserted behind bearing during installation |
| Type: | Bearing Shield | Style: | Backside Shield |
| Bore Size (in): | 0.7500 in |
General Specifications
| UPC: | 662461278505 | Weight: | 0.57 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

